Refer to the PDF data sheet for device specific package drawings
The TPD12S016 is a single-chip High Definition Multimedia Interface (HDMI) device with auto-direction sensing I2C voltage level shift buffers, a load switch, and integrated low capacitance high-speed electrostatic discharge (ESD) transient voltage suppression (TVS) protection diodes. A 55-mA current limited 5-V output (5V_OUT) sources the HDMI power line. The control of 5V_OUT and the hot plug detect (HPD) circuitry is independent of the LS_OE control signal, and is controlled by the CT_HPD pin, which enables the detection scheme (5V_OUT and HPD) to be active before enabling the HDMI link. The SDA, SCL, and CEC lines pull up to VCCA on the A side. On the B side, the CEC_B pin pulls up to an internal 3.3-V supply rail, SCL_B and SDA_B each pull up to the 5-V rail (5V_OUT). The SCL and SDA pins meet the I2C specification and drive up to 750 pF capacitive loads, exceeding the HDMI 1.4 specifications. The HPD_B port has a glitch filter to avoid false detection due to plug bouncing during the HDMI connector insertion. TPD12S016 offers reverse current blocking at the 5V_OUT pin. SCL_B, SDA_B, CEC_B pins also feature reverse-current blocking when the system is powered off.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD12S016 | QFN (24) | 4.00 mm × 2.00 mm |
TSSOP (24) | 7.80 mm × 6.40 mm |
Changes from E Revision (December 2014) to F Revision
Changes from D Revision (August 2013) to E Revision
Changes from * Revision (January 2013) to A Revision
Changes from A Revision (February 2013) to B Revision
Changes from B Revision (February 2013) to C Revision
Changes from C Revision (August 2013) to D Revision
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | RKT | PW | ||
D–, D+ | 16, 17, 19 to 22 | 17, 18, 20 to 23 | IO | HDMI TMDS data. Connect to HDMI controller and HDMI connector directly |
CLK+, CLK– | 14, 15 | 15, 16 | IO | HDMI TMDS clock. Connect to HDMI controller and HDMI connector directly |
HPD_A | 3 | 4 | O | Hot plug detect output referenced to VCCA. Connect to HDMI controller hot plug detect input pin |
HPD_B | 9 | 10 | I | Hot plug detect input. Connect directly to HDMI connector hot plug detect pin |
CEC_A | 24 | 1 | IO | HDMI controller side CEC signal pin referenced to VCCA. Connect to HDMI controller |
CEC_B | 6 | 7 | IO | HDMI connector side CEC signal pin referenced to internal 3.3-V supply. Connect to HDMI connector CEC pin |
SCL_A | 1 | 2 | IO | HDMI controller side SCL signal pin referenced to VCCA. Connect to HDMI controller |
SCL_B | 7 | 8 | IO | HDMI connector side SCL signal pin referenced to 5V_OUT supply. Connect to HDMI connector SCL pin |
SDA_A | 2 | 3 | IO | HDMI controller side SDA signal pin referenced to VCCA. Connect to HDMI controller |
SDA_B | 8 | 9 | IO | HDMI connector side SDA signal pin referenced to 5V_OUT supply. Connect to HDMI connector SDA pin |
LS_OE | 4 | 5 | I | Disables the Level shifters when OE = L. The OE pin is referenced to VCCA |
CT_HPD | 11 | 12 | I | Disables the load switch and HPD_B when CT_HPD = L. The CT_HPD is referenced to VCCA |
VCC5V | 10 | 11 | PWR | Internal 5-V supply (input to the load switch) |
VCCA | 23 | 24 | PWR | Internal PCB low voltage supply (same as the HDMI controller chip supply) |
5V_OUT | 12 | 13 | O | External 5-V supply (output of the load switch) |
GND | 5, 13, 18 | 6, 14, 19 | GND | Connect to system ground plane |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA | Supply voltage | –0.3 | 4.0 | V | |
VCC5V | Supply voltage | –0.3 | 6.0 | V | |
VI | Input voltage (1) | SCL_A, SDA_A, CEC_A | –0.3 | 4.0 | V |
SCL_B, SDA_B, CEC_B | –0.3 | 6.0 | |||
CT_HPD, LS_OE | –0.3 | 4.0 | |||
D, CLK | –0.3 | 6.0 | |||
VO | Voltage applied to any output in the high-impedance or power-off state(1) | SCL_A, SDA_A, CEC_A, CT_HPD, LS_OE | –0.3 | 4.0 | V |
SCL_B, SDA_B, CEC_B | –0.3 | 6.0 | |||
VO | Voltage applied to any output in the high or low state(1)(2) | SCL_A, SDA_A, CEC_A, CT_HPD, LS_OE | –0.3 | VCCA + 0.5 | V |
SCL_B, SDA_B, CEC_B | –0.3 | 5V_OUT + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
Continuous current through 5V_OUT, or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001 | LS_OE, CT_HPD, SCL_A, SDA_A, CEC_A, HPD_A, VCCA | ±2000 | V |
Dx, CLKx, SCL_B, SDA_B, CEC_B, HPD_B , 5V_OUT | ±15000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101 | ±1000 | ||||
IEC 61000-4-2 Contact Discharge | Dx, CLKx, SCL_B, SDA_B, CEC_B, HPD_B , 5V_OUT | ±8000 |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.1 | 3.6 | V | |||
VCC5V | Supply voltage | 4.5 | 5.5 | V | |||
VIH | High-level input voltage | SCL_A, SDA_A | VCCA =1.1 V to 3.6 V | 0.7 × VCCA | VCCA | V | |
CEC_A | VCCA =1.1 V to 3.6 V | 0.7 × VCCA | VCCA | V | |||
CT__HPD, LS_OE | VCCA =1.1 V to 3.6 V | 1.0 | VCCA | V | |||
SCL_B, SDA_B | 5V_OUT = 5.0 V | 0.7 × 5V_OUT | 5V_OUT | V | |||
CEC_B | 5V_OUT = 5.0 V | 0.7 × V3P3(1) | V3P3 | ||||
HPD_B | 5V_OUT = 5.0 V | 2.0 | 5V_OUT | ||||
VIL | Low-level input voltage | SCL_A, SDA_A | VCCA =1.1 V to 3.6 V | –0.5 | 0.082 × VCCA | V | |
CEC_A | VCCA =1.1 V to 3.6 V | –0.5 | 0.082 × VCCA | V | |||
CT_HPD, LS_OE | VCCA =1.1 V to 3.6 V | –0.5 | 0.4 | V | |||
SCL_B, SDA_B | 5V_OUT = 5.0 V | –0.5 | 0.3 × 5V_OUT | V | |||
CEC_B | 5V_OUT = 5.0 V | –0.5 | 0.3 × V3P3 | V | |||
HPD_B | 5V_OUT = 5.0 V | 0 | 0.8 | V | |||
VILC | (contention) Low-level input voltage | SCL_A, SDA_A, CEC_A | VCCA =1.1 V to 3.6 V | –0.5 | 0.065 × VCCA | V | |
VOL - VILC | Delta between VOL and VILC | SCL_A, SDA_A, CEC_A | VCCA =1.1 V to 3.6 V | 0.1 × VCCA | mV | ||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPD12S016 | UNIT | ||
---|---|---|---|---|
RKT (UQFN) | PW (TSSOP) | |||
24 PINS | 24 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 77.9 | 88.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 24.0 | 26.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 29.3 | 43.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.5 | 1.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 29.3 | 43.0 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
HIGH SPEED ESD LINES: DX, CLKX | |||||||||
IIO | Current through ESD clamp ports | VCCA = 3.3 V, VCC5V = 5.0 V, VIO = 3.3 V |
D, CLK | 0.01 | 0.5 | µA | |||
VDL | Diode forward voltage | ID = 8 mA | Lower clamp diode | 0.8 | 1.0 | V | |||
RDYN | Dynamic resistance | I = 1 A | D, CLK | 1 | Ω | ||||
CIO | IO capacitance | PW Package | VCC = 5 V, VIO = 2.5 V ƒ = 1 MHz |
D, CLK | 1.0 | pF | |||
RKT Package | 1.2 | ||||||||
ΔCIO_TMDS | Differential capacitance for the Dx+, Dx– lines | VCC = 5 V, VIO = 2.5 V ƒ = 1 MHz |
D, CLK | 0.05 | pF | ||||
VBR | Break-down voltage | IIO = 1 mA | 6.5 | 9 | V | ||||
LOAD SWITCH VCC5V, 5V_OUT | |||||||||
ICC5V | Supply current at VCC5V | VCC5V = 5 V, 5V OUT =Open, LS_OE = GND, CT_HPD = GND | 1 | 45 | µA | ||||
Supply current at VCC5V | VCC5V = 5 V, 5V OUT =Open, LS_OE = GND, CT_HPD = 3.3 V | 4 | 50 | µA | |||||
ISC | Short circuit current at 5V_OUT | VCC5V = 5 V, 5V_OUT = GND | 100 | 150 | 200 | mA | |||
VDROP | 5V_OUT output voltage drop | VCC5V = 5 V, I5V_OUT = 55 mA | 35 | 50 | mV | ||||
TON | Turn on time, VCC5V to 5V_OUT | CLOAD = 0.1 µF, RLOAD = 500 Ω | 77 | µs | |||||
TOFF | Turn off time, VCC5V to 5V_OUT | CLOAD = 0.1 µF, RLOAD = 500 Ω | 7.0 | µs | |||||
TSHUT | Thermal Shutdown | Shutdown threshold, TRIP(1) | 140 | °C | |||||
HYST(2) | 12 | ||||||||
VOLTAGE LEVEL SHIFTER – SCL, SDA LINES (x_A AND x_B PORTS) | |||||||||
VOHA | IOH = –20 μA | VI = VIH | VCCA = 1.1 V to 3.6 V | VCCA × 0.80 | V | ||||
VOLA | IOL = 20 µA | VI = VIL | VCCA = 1.1 V to 3.6 V | VCCA × 0.17 | V | ||||
VOHB | IOH = –20 μA | VI = VIH | 5VOUT × 0.90 | V | |||||
VOLB | IOL = 3 mA | VI = VIL | 0.4 | V | |||||
ΔVT | Hysteresis at the SDx_A (VT+ – VT–) | VCCA = 1.1 V to 3.6 V | 40 | mV | |||||
ΔVT | Hysteresis at the SDx_B (VT+ – VT–) | VCCA = 1.1 V to 3.6 V | 400 | mV | |||||
RPU | (Internal pullup) | SCL_A, SDA_A | Pull-up connected to VCCA rail | 10 | kΩ | ||||
SCL_B, SDA_B | Pull-up connected to 5-V rail | 1.75 | |||||||
IPULLUPAC | Transient boosted pullup current (rise-time accelerator) |
SCL_B, SDA_B | Pull-up connected to 5-V rail | 15 | mA | ||||
Ioff | A port | VCCA = 0 V, VI or VO = 0 to 3.6 V | VCCA = 0 V | ±5 | μA | ||||
B port | 5VOUT = 0 V, VI or VO = 0 to 5.5 V | VCCA = 0 V to 3.6 V | ±5 | ||||||
IOZ | B port | VO = VCCO or GND | VCCA = 1.1 V to 3.6 V | ±5 | μA | ||||
A port | VI = VCCI or GND | VCCA = 1.1 V to 3.6 V | ±5 | ||||||
VOLTAGE LEVEL SHIFTER – CEC LINE (x_A AND x_B PORTS) | |||||||||
VOHA | IOH = –20 μA | VI = VIH | VCCA = 1.1 V to 3.6 V | VCCA × 0.80 | V | ||||
VOLA | IOL = 20 µA | VI = VIL | VCCA = 1.1 V to 3.6 V | VCCA × 0.17 | V | ||||
VOHB | IOH = –20 μA | VI = VIH | V3P3 × 0.80 | V | |||||
VOLB | IOL = 3 mA | VI = VIL | 0.4 | V | |||||
ΔVT | Hysteresis at the Sxx_A (VT+ – VT–) | VCCA = 1.1 V to 3.6 V | 40 | mV | |||||
ΔVT | Hysteresis at the Sxx_B (VT+ – VT–) | VCCA = 1.1 V to 3.6 V | 300 | mV | |||||
RPU | (Internal pullup) | CEC_A | Pull-up connected to VCCA rail | 10 | kΩ | ||||
CEC_B | Pull-up connected to 3.3 V rail | 22 | 26 | 30 | |||||
Ioff | A port | VCCA = 0 V, VI or VO = 0 to 3.6 V | VCCA = 0 V | ±5 | μA | ||||
B port | 5VOUT = 0 V, VI or VO = 0 to 5.5 V | VCCA = 0 V to 3.6 V | ±1.8 | ||||||
IOZ | B port | VO = VCCO or GND | VCCA = 1.1 V to 3.6 V | ±5 | μA | ||||
A port | VI = VCCI or GND | VCCA = 1.1 V to 3.6 V | ±5 | ||||||
VOLTAGE LEVEL SHIFTER – HPD LINE (x_A AND x_B PORTS) | |||||||||
VOHA | IOH = –3 mA | VI = VIH | VCCA = 1.1 V to 3.6 V | VCCA × 0.07 | V | ||||
VOLA | IOL = 3 mA | VI = VIL | VCCA = 1.1 V to 3.6 V | 0.4 | V | ||||
ΔVT | Hysteresis (VT+ – VT–) | VCCA = 1.1 V to 3.6 V | 400 | mV | |||||
RPD | (Internal pulldown resistor) | HPD_B | Pull-down connected to GND | 11 | kΩ | ||||
Ioff | A port | VO = VCCO or GND | VCCA = 0 V | ±5 | μA | ||||
IOZ | A port | VI = VCCO or GND | VCCA = 3.6 V | ±5 | μA | ||||
LS_OE, CT_CP_HPD | |||||||||
II | VI = VCCA or GND | VCCA = 1.1 V to 3.6 V | ±12 | μA | |||||
I/O CAPACITANCES | |||||||||
CI | Control inputs | VI = 1.89 V or GND | VCCA = 1.1 to 3.6 V; ƒ = 1 MHz | 7.1 | pF | ||||
CIO | A port | VO = 1.89 V or GND | VCCA = 1.1 to 3.6 V; ƒ = 1 MHz | 8.3 | pF | ||||
B port | VO = 5.0 V or GND | V5VOUT = 5.0 V; ƒ = 1 MHz | 15 | pF |
PARAMETER | PINS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
CL | Bus load capacitance (B side) | 750 | pF | ||||
Bus load capacitance (A side) | 15 | ||||||
VOLTAGE LEVEL SHIFTER – SCL, SDA LINES (x_A And x_B PORTS) VCCA = 1.2 V | |||||||
tPHL | Propagation delay | A to B | SCL/SDA channels enabled | 310 | ns | ||
B to A | 420 | ||||||
tPLH | Propagation delay | A to B | 510 | ns | |||
B to A | 427 | ||||||
tFALL | A Port fall time | A-Port | 334 | ns | |||
B Port fall time | B-Port | 225 | |||||
tRISE | A Port rise time | A-Port | 315 | ns | |||
B Port rise time | B-Port | 415 | |||||
F(MAX) | Maximum switching frequency | 400 | kHz | ||||
VOLTAGE LEVEL SHIFTER – CEC LINES (x_A AND x_B PORTS) VCCA = 1.2 V | |||||||
tPHL | Propagation delay | A to B |
CEC channel enabled |
385 | ns | ||
B to A | 526 | ||||||
tPLH | Propagation delay | A to B | 13.8 | µs | |||
B to A | 16.6 | ns | |||||
tFALL | A Port fall time | A-Port | 334 | ns | |||
B Port fall time | B-Port | 170 | |||||
tRISE | A Port rise time | A-Port | 315 | ns | |||
B Port rise time | B-Port | 28 | µs | ||||
VOLTAGE LEVEL SHIFTER – HPD LINES (x_A AND x_B PORTS) VCCA = 1.2 V | |||||||
tPHL | Propagation delay | B to A | HPD channel enabled | 14.4 | µs | ||
tPLH | Propagation delay | B to A | 9.2 | µs | |||
tFALL | A Port fall time | A-Port | 2.1 | ns | |||
tRISE | A Port rise time | A-Port | 2.1 | ns | |||
VOLTAGE LEVEL SHIFTER – SCL, SDA LINES (x_A AND x_B PORTS) VCCA = 1.5 V | |||||||
tPHL | Propagation delay | A to B | SCL/SDA channels enabled | 310 | ns | ||
B to A | 420 | ns | |||||
tPLH | Propagation delay | A to B | 410 | ns | |||
B to A | 425 | ns | |||||
tFALL | A Port fall time | A-Port | 250 | ns | |||
B Port fall time | B-Port | 225 | ns | ||||
tRISE | A Port rise time | A-Port | 315 | ns | |||
B Port fall time | B-Port | 415 | ns | ||||
F(MAX) | Maximum switching frequency | 400 | kHz | ||||
VOLTAGE LEVEL SHIFTER – CEC LINES (x_A AND x_B PORTS) VCCA = 1.5 V | |||||||
tPHL | Propagation delay | A to B | CEC channel enabled | 380 | ns | ||
B to A | 420 | ||||||
tPLH | Propagation delay | A to B | 13.8 | µs | |||
B to A | 16.6 | ns | |||||
tFALL | A Port fall time | A-Port | 250 | ns | |||
B Port fall time | B-Port | 170 | |||||
tRISE | A Port rise time | A-Port | 315 | ns | |||
B Port rise time | B-Port | 28 | µs | ||||
VOLTAGE LEVEL SHIFTER – HPD LINES (x_A AND x_B PORTS) VCCA = 1.5 V | |||||||
tPHL | Propagation delay | B to A | HPD channel enabled | 14.4 | µs | ||
tPLH | Propagation delay | B to A | 9.2 | µs | |||
tFALL | A Port fall time | A-Port | 1.8 | ns | |||
tRISE | A Port rise time | A-Port | 1.8 | ns | |||
VOLTAGE LEVEL SHIFTER – SCL, SDA LINES (x_A AND x_B PORTS) VCCA = 1.8 V | |||||||
tPHL | Propagation delay | A to B | SCL/SDA channels enabled | 300 | ns | ||
B to A | 350 | ns | |||||
tPLH | Propagation delay | A to B | 400 | ns | |||
B to A | 420 | ns | |||||
tFALL | A Port fall time | A-Port | 210 | ns | |||
B Port fall time | B-Port | 225 | ns | ||||
tRISE | A Port rise time | A-Port | 315 | ns | |||
B Port fall time | B-Port | 415 | ns | ||||
F(MAX) | Maximum switching frequency | 400 | kHz | ||||
VOLTAGE LEVEL SHIFTER – CEC LINES (x_A AND x_B PORTS) VCCA = 1.8 V | |||||||
tPHL | Propagation delay | A to B | CEC channel enabled | 375 | ns | ||
B to A | 366 | ||||||
tPLH | Propagation delay | A to B | 13.8 | µs | |||
B to A | 16.6 | ns | |||||
tFALL | A Port fall time | A-Port | 210 | ns | |||
B Port fall time | B-Port | 170 | |||||
tRISE | A Port rise time | A-Port | 315 | ns | |||
B Port rise time | B-Port | 28 | µs | ||||
VOLTAGE LEVEL SHIFTER – HPD LINES (x_A AND x_B PORTS) VCCA = 1.8 V | |||||||
tPHL | Propagation delay | B to A | HPD channels enabled | 14.2 | µs | ||
tPLH | Propagation delay | B to A | 9.2 | µs | |||
tFALL | A Port fall time | A-Port | 1.5 | ns | |||
tRISE | A Port rise time | A-Port | 1.5 | ns | |||
VOLTAGE LEVEL SHIFTER – SCL, SDA LINES (x_A And x_B PORTS) VCCA = 2.5 V | |||||||
tPHL | Propagation delay | A to B | SCL/SDA channels enabled | 300 | ns | ||
B to A | 400 | ||||||
tPLH | Propagation delay | A to B | 290 | ns | |||
B to A | 420 | ||||||
tFALL | A Port fall time | A-Port | 170 | kHz | |||
B Port fall time | B-Port | 225 | |||||
tRISE | A Port rise time | A-Port | 315 | ns | |||
B Port fall time | B-Port | 415 | |||||
F(MAX) | Maximum switching frequency | 400 | kHz | ||||
VOLTAGE LEVEL SHIFTER – CEC LINES (x_A AND x_B PORTS) VCCA = 2.5 V | |||||||
tPHL | Propagation delay | A to B | CEC channel enabled | 375 | ns | ||
B to A | 305 | ||||||
tPLH | Propagation delay | A to B | 13.8 | µs | |||
B to A | 16.6 | ns | |||||
tFALL | A Port fall time | A-Port | 170 | ns | |||
B Port fall time | B-Port | 170 | |||||
tRISE | A Port rise time | A-Port | 315 | ns | |||
B Port rise time | B-Port | 28 | µs | ||||
VOLTAGE LEVEL SHIFTER – HPD LINES (x_A AND x_B PORTS) VCCA = 2.5 V | |||||||
tPHL | Propagation delay | B to A | HPD channel enabled | 14.2 | µs | ||
tPLH | Propagation delay | B to A | 9.2 | µs | |||
tFALL | A Port fall time | A-Port | 1.2 | ns | |||
tRISE | A Port rise time | A-Port | 1.2 | ns | |||
VOLTAGE LEVEL SHIFTER – SCL, SDA LINES (x_A And x_B PORTS) VCCA = 3.3 V | |||||||
tPHL | Propagation delay | A to B | SCL/SDA channels enabled | 300 | ns | ||
B to A | 400 | ||||||
tPLH | Propagation delay | A to B | 260 | ns | |||
B to A | 415 | ||||||
tFALL | A Port fall time | A-Port | 160 | ns | |||
B Port fall time | B-Port | 225 | |||||
tRISE | A Port rise time | A-Port | 305 | ns | |||
B Port fall time | B-Port | 415 | |||||
F(MAX) | Maximum switching frequency | 400 | kHz | ||||
VOLTAGE LEVEL SHIFTER – CEC LINES (x_A AND x_B PORTS) VCCA = 3.3V | |||||||
tPHL | Propagation delay | A to B | CEC channel enabled | 375 | ns | ||
B to A | 305 | ||||||
tPLH | Propagation delay | A to B | 13.8 | µs | |||
B to A | 16.6 | ns | |||||
tFALL | A Port fall time | A-Port | 160 | ns | |||
B Port fall time | B-Port | 170 | |||||
tRISE | A Port rise time | A-Port | 305 | ns | |||
B Port rise time | B-Port | 28 | µs | ||||
VOLTAGE LEVEL SHIFTER – HPD LINES (x_A AND x_B PORTS) VCCA = 3.3 V | |||||||
tPHL | Propagation delay | B to A | HPD channel enabled | 14.2 | µs | ||
tPLH | Propagation delay | B to A | 9.2 | µs | |||
tFALL | A Port fall time | A-Port | 1.1 | ns | |||
tRISE | A Port rise time | A-Port | 1.1 | ns |
The TPD12S016 is a single-chip HDMI interface device with auto-direction sensing I2C voltage level shifting buffers, a load switch, and integrated high-speed ESD protection clamps. The device pin mapping matches the HDMI connector with four differential pairs and control lines. This device offers eight low-capacitance ESD clamps, allowing HDMI 1.4 data rates. The integrated ESD circuits provides matching between each differential signal pair, which allows an advantage over discrete ESD solutions where variations between ESD protection clamps degrade the differential signal quality. The TPD12S016 provides a current limited 5-V output (5V_OUT) for sourcing the HDMI power line. The current limited 5-V output supplies up to 55 mA to the HDMI receiver. The control of 5V_OUT and the hot plug detect (HPD) circuitry is independent of the LS_OE control signal, and is controlled by the CT_HPD pin. This independent CT_HPD control enables the detection scheme (5V_OUT and HPD) to be active before enabling the HDMI link. An internal 3.3 V node powers the CEC pin eliminating the need for a 3.3 V supply on board.
The TPD12S016 integrates all the external termination resistors at the HPD, CEC, SCL, and SDA lines. There are three non-inverting bidirectional voltage level translation (VLT) circuits for the SDA, SCL, and CEC lines. Each have a common power rail (VCCA) on the A side from 1.1 V to 3.6V. On the B side, the SCL_B and SDA_B each have an internal 1.75 kΩ pull up connected to the 5-V rail (5V_OUT). The SCL and SDA pins meet the I2C specification and drive up to 750-pF capacitive loads exceeding the HDMI 1.4 specifications. The CEC_B pin has an internal 27-kΩ pull up resistor to the internal 3.3-V supply rail. The HPD_B port has a glitch filter to avoid false detection due to plug bouncing during the HDMI connector insertion.
The TPD12S016 offers a reverse current blocking feature at the 5V_OUT pin. In the fault conditions, such as when two HDMI transmitters connect to the same HDMI cable, the TPD12S016 ensures that the system is safe from powering up through an external HDMI transmitter. The SCL_B, SDA_B, CEC_B pins also feature reverse-current blocking when the system is powered off.
The TPD12S016 has integrated pullup or pulldown resistors on the DDC, CEC, and HPD lines that conform to the HDMI 7.13 and 7.15 Compliance Tests without the designer needing to use any external components to TPD12S016.
In many cases, the core ICs, such as the scalar chipset, may not have robust ESD cells to sustain system-level ESD strikes. In these cases, the TPD12S016 provides the desired system-level ESD protection, such as the IEC 61000-4-2 Level 4 ESD protection of ±8-kV Contact rating by absorbing the energy associated with the ESD strike.
The high-speed TMDS pins of the TPD12S016 add only 1.0-pF (for PW package) or 1.2-pF (for RKT package) of capacitance to the TMDS lines. An Insertion Loss –3 dB point that is greater than 3 GHz provides enough bandwidth to pass HDMI 1.4 TMDS data rates.
The PW and RKT packages offer seamless layout routing options to eliminate the routing glitch for the differential signal pairs. The pin mapping follows the same order as the HDMI connector pin mapping.
Excellent intra-pair capacitance matching of 0.05 pF provides ultra low intra-pair skew, which allows an advantage over discrete ESD solutions where variations between ESD protection clamps can degrade the differential signal quality.
The TPD12S016 provides a current limited 5-V output (5V_OUT) for sourcing the HDMI power line. The current limited 5-V output supplies up to 55 mA to the HDMI receiver. The control of 5V_OUT and the HPD circuitry is independent of the LS_OE control signal, and is controlled by the CT_HPD pin. This independent CT_HPD control enables the detection scheme (5V_OUT and HPD) to be active before enabling the HDMI link.
The TPD12S016 contains three bidirectional open-drain buffers specifically designed to support up-translation/down-translation between the low voltage, VCCA side DDC-bus and the 5-V DDC-bus or 3.3-V CEC line. The HDMI cable side of the DDC lines incorporates rise-time accelerators to support a high capacitive load on the HDMI cable side. The rise time accelerators boost the cable side DDC signal independent of which side of the bus is releasing the signal.
The TPD12S016 offers a reverse current blocking feature at the 5V_OUT pin. In fault conditions, such as when two HDMI transmitters connect to the same HDMI cable, the TPD12S016 ensures that the system is safe from powering up through an external HDMI transmitter. The SCL_B, SDA_B, CEC_B pins also feature reverse-current blocking when the system is powered off.
The system is designed to work properly according to the HDMI 1.4 specification with no external pullup resistors on the DDC, CEC, and HPD lines.
When compared to discrete ESD solutions, the fully integrated port protection offered by TPD12S016 reduces the overall area required to fully protect an HDMI transmitter port.
The TPD12S016 enables DDC translation from VCCA (system side) voltage levels to 5-V (HDMI cable side) voltage levels without degradation of system performance. The TPD12S016 contains two bidirectional open-drain buffers specifically designed to support up-translation/down-translation between the low voltage, VCCA side DDC-bus and the 5-V DDC-bus. The port B I/Os are over-voltage tolerant to 5.5 V, even when the device is un-powered. After power-up and with the LS_OE and CT_HPD pins HIGH, a LOW level on port A (below approximately VILC = 0.08 × VCCA V) turns the corresponding port B driver (either SDA or SCL) on and drives port B down to VOLB V. When port A rises above approximately 0.10 × VCCA V, the port B pulldown driver is turned off and the internal pullup resistor pulls the pin HIGH. When port B falls first and goes below 0.3 × 5 VOUT V, a CMOS hysteresis input buffer detects the falling edge, turns on the port A driver, and pulls port A down to approximately VOLA = 0.16 × VCCA V. The port B pulldown is not enabled unless the port A voltage goes below VILC. If the port A low voltage goes below VILC, the port B pulldown driver is enabled until port A rises above (VILC + ΔVT-HYSTA), then port B, if not externally driven LOW, will continue to rise being pulled up by the internal pullup resistor.
The HDMI cable side of the DDC lines incorporates rise-time accelerators to support high capacitive load (up to 750 pF) on the HDMI cable side. The rise time accelerators boost the cable side DDC signal independent of which side of the bus is releasing the signal.
Ground offset between the TPD12S016 ground and the ground of devices on port A of the TPD12S016 must be avoided. The reason for this cautionary remark is that a CMOS/NMOS open-drain capable of sinking 3 mA of current at 0.4 V will have an output resistance of 133 Ω or less (R = E / I). Such a driver will share enough current with the port A output pulldown of the TPD12S016 to be seen as a LOW as long as the ground offset is zero. If the ground offset is greater than 0 V, then the driver resistance must be less. Since VILC can be as low as 90 mV at cold temperatures and the low end of the current distribution, the maximum ground offset should not exceed 50 mV. Bus repeaters that use an output offset are not interoperable with the port A of the TPD12S016 as their output LOW levels will not be recognized by the TPD12S016 as a LOW. If the TPD12S016 is placed in an application where the VIL of port A of the TPD12S016 does not go below its VILC it will pull port B LOW initially when port A input transitions LOW but the port B will return HIGH, so it will not reproduce the port A input on port B. Such applications should be avoided. Port B is interoperable with all I2C-bus slaves, masters and repeaters.
The system is designed to work properly with no external pullup resistors on the DDC, CEC, and HPD lines.
The LS_OE and CT_HPD are active-high enable pins. They control the TPD12S016 power saving options according to Table 1.
LS_OE | CT_HPD | VCCA | VCC5V | A-SIDE PULL-UPS |
DDC, B-SIDE PULL-UPS |
CEC_B PULL-UPS |
CEC LDO |
LOAD SW AND HPD |
DDC/ CEC VLTs |
ICCA TYP |
ICC5V TYP |
COMMENTS |
---|---|---|---|---|---|---|---|---|---|---|---|---|
L | L | 1.8 V | 5.0 V | Off | Off | Off | Off | Off | Off | 1 µA | 1 µA | Fully Disabled |
L | H | 1.8 V | 5.0 V | On | On | Off | Off | On | Off | 1 µA | 30 µA | Load Switch on |
H | L | 1.8 V | 5.0 V | Off | Off | Off | Off | Off | Off | 1 µA | 1 µA | Not a Valid State |
H | H | 1.8 V | 5.0 V | On | On | On | On | On | On | 13 µA | 200 µA | Fully On |
X | X | 0 V | 0 V | High-Z | High-Z | High-Z | Off | Off | Off | 0 | 0 | Power Down |
X | X | 1.8 V | 0 V | High-Z | High-Z | High-Z | Off | Off | Off | 0 | 0 | Power Down |
X | X | 0 V | 5.0 V | High-Z | High-Z | High-Z | Off | Off | Off | 0 | 0 | Power Down |