Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPD2E2U06-Q1 Automotive Dual-Channel High-Speed ESD Protection Device
1 Features
- AEC-Q101 qualified
- IEC 61000-4-2 Level 4 ESD protection
- ±25-kV (contact
discharge)
- ±30-kV (air-gap
discharge)
- ISO 10605 (330 pF, 330 Ω) ESD protection
- ±20-kV (contact
discharge)
- ±25-kV (air-gap
discharge)
- IO capacitance 1.5-pF (typical)
- DC breakdown voltage 6.5 V (minimum)
- Ultra-low leakage current 10-nA (maximum)
- Low ESD clamping voltage
- Industrial temperature range: –40°C to
+125°C
- Small easy-to-route DBZ and DCK packages