SLVS817G May   2008  – June 2015 TPD4S009 , TPD4S010

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 ±8-kV IEC61000-4-2 Level 4 Contact ESD Protection
      2. 7.3.2 IEC61000-4-5 Surge Protection
      3. 7.3.3 I/O Capacitance
      4. 7.3.4 Low Leakage Current
      5. 7.3.5 Supports High-Speed Differential Data Rates
      6. 7.3.6 Ultra-low Matching Capacitance Between Differential Signal Pairs
      7. 7.3.7 Ioff Feature for the TPD4S009
      8. 7.3.8 Industrial Temperature Range
      9. 7.3.9 Easy Flow-Through Routing
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Signal Range on Pin 1, 2, 4, or 5
        2. 8.2.2.2 Bandwidth on Pin 1, 2, 4, or 5
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5A (8/20µs)
  • I/O Capacitance: 0.8 pF (Typical)
  • Low Leakage Current: 10 nA (Typical)
  • Supports High-Speed Differential Data Rates
    (3-dB Bandwidth > 4 GHz)
  • Ultra-low Matching Capacitance Between Differential Signal Pairs
  • Ioff Feature for the TPD4S009
  • Industrial Temperature Range:
    –40°C to 85°C
  • Easy Straight through Routing, Space-Saving Package Options

2 Applications

  • End Equipment
    • Set-Top Boxes
    • DTVs
    • Laptop/Desktop
    • Electronic Point of Sale (EPOS)
  • Interfaces
    • USB 2.0
    • HDMI 1.4
    • LVDS
    • SATA
    • Ethernet
    • FireWire

3 Description

The TPD4S009 and TPD4S010 are four-channel TVS diode arrays for electrostatic discharge (ESD) protection. TPD4S009 and TPD4S010 are rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8-pF) of these devices, coupled with the excellent matching between differential signal pairs (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to provide transient voltage suppression circuit protection for high-speed differential data rates (3-dB bandwidth > 4 GHz).

The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S010 is offered in the industry standard DQA package. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout options to reduce signal glitches normally caused by routing mismatches between the D+ and D- signal pair. See also TPD4E05U06DQAR which is P2P compatible with TPD4S010DQAR. This device offers higher IEC ESD protection, lower capacitance, lower RDYN, lower DC breakdown voltage, and lower clamping voltage.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPD4S009 SOT (6) 2.90 mm × 1.60 mm
2.00 mm × 1.25 mm
VSSOP (10) 3.00 mm × 3.00 mm
USON (6) 1.45 mm × 1.00 mm
TPD4S010 USON (10) 2.50 mm × 1.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

TPD4S009 TPD4S010 TPD4S009_Front_Page_2.gif