Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPD4S311, TPD4S311A USB Type-C Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection
1 Features
- 4-Channels of Short-to-VBUS overvoltage protection (CC1, CC2, SBU1, SBU2 ): 24-VDC tolerant
- 4-Channels of IEC 61000-4-2 ESD protection (CC1, CC2, SBU1, SBU2)
- CC1 and CC2 overvoltage protection FETs for
passing VCONN power
- 400-mA VCONN power (TPD4S311)
- 600-mA VCONN power (TPD4S311A)
- ±35-V surge protection on CC pins (TPD4S311A)
- ±30-V surge protection on SBU pins (TPD4S311A)
- CC dead battery resistors integrated for handling
dead battery use case in mobile devices
- 1.69-mm × 1.69-mm DSBGA package