Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPD6E004 Low-Capacitance, 6-Channel ±15-kV ESD Protection Array
for High-Speed Data Interfaces
1 Features
- ESD protection exceeds JESD:
- ±15-kV human-body model
(HBM)
- ±8-kV IEC 61000-4-2
contact discharge
- ±12-kV IEC 61000-4-2
air-gap discharge
- Low 1.6-pF I/O capacitance
- 0.9-V to 5.5-V supply-voltage range
- 6-channel device
- Space-saving UQFN (RSE) package