Refer to the PDF data sheet for device specific package drawings
The TPDxF003 family is a series of highly integrated devices designed to provide Electromagnetic Interference (EMI) filtering in all systems subjected to electromagnetic interference. These filters also provide a Transient Voltage Suppressor (TVS) diode circuit for Electrostatic Discharge (ESD) protection which prevents damage to the application when subjected to ESD stress far exceeding IEC 61000-4-2 (Level 4).
The TPDxF003 family is specified for –40°C to 85°C operation. These filters are also packaged in space-saving 0.4-mm pitch DQD packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD4F003 | WSON (8) | 1.70 mm x 1.35 mm |
TPD6F003 | WSON (12) | 2.50 mm x 1.35 mm |
TPD8F003 | WSON (16) | 3.30 mm x 1.35 mm |
Changes from D Revision (January 2010) to E Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | No. | ||
ChX_In | 1, 2, 3, 4 | IO | ESD-protected channel, connected to corresponding ChX_Out |
ChX_Out | 5, 6, 7, 8 | IO | ESD-protected channel, connected to corresponding ChX_In |
GND | GND | G | Ground |
PIN | I/O | Description | |
---|---|---|---|
Name | No. | ||
ChX_In | 1, 2, 3, 4, 5, 6 | IO | ESD-protected channel, connected to corresponding ChX_Out |
ChX_Out | 7, 8, 9, 10, 11, 12 | IO | ESD-protected channel, connected to corresponding ChX_In |
GND | GND | G | Ground |
PIN | I/O | Description | |
---|---|---|---|
Name | No. | ||
ChX_In | 1, 2, 3, 4, 5, 6, 7, 8 | IO | ESD-protected channel, connected to corresponding ChX_Out |
ChX_Out | 9, 10, 11, 12, 13, 14, 15, 16 | IO | ESD-protected channel, connected to corresponding ChX_In |
GND | GND | G | Ground |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIO | IO to GND | 6 | V | ||
TJ | Junction temperature | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±15 | kV | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1500 | V | |||
IEC 61000-4-2 ESD Rating - Contact | ±12 | kV | |||
IEC 61000-4-2 ESD Rating - Air | ±20 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIO | 0 | 5.5 | V | |
TA | –40 | 85 | °C |
THERMAL METRIC(1) | TPD4F003 | TPD6F003 | TPD8F003 | UNIT | |
---|---|---|---|---|---|
DQD | |||||
8 PINS | 12 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 115.6 | 89.2 | 80.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 108.5 | 100.1 | 88.3 | |
RθJB | Junction-to-board thermal resistance | 66.4 | 50.5 | 45.8 | |
ψJT | Junction-to-top characterization parameter | 6.8 | 9.4 | 9.2 | |
ψJB | Junction-to-board characterization parameter | 65.9 | 50.0 | 45.4 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 33.2 | 31.0 | 31.8 |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VBR | DC breakdown voltage | IIO = 10 μA | 6 | V | ||
R | Resistance | 85 | 100 | 115 | Ω | |
C | Capacitance (C1 or C2) | VIO = 2.5 V | 8.5 | pF | ||
IIO | Channel leakage current | VIO = 3.3 V | 10 | nA | ||
fC | Cut-off frequency | ZSOURCE = 50 Ω, ZLOAD = 50 Ω | 200 | MHz |