SLIS172 December 2015 TPIC2040
PRODUCTION DATA.
TPIC2040 is a very-low noise type motor driver IC suitable for slim or ultra-slim DVD reader/writer. This IC includes integrated current sense resistance that measures SPM current and reduces drive system cost. The 7-channel driver IC controlled by serial I/F is optimum for driving a spindle motor, a sled motor, a load motor, and Focus / Tracking / Tilt actuators. The spindle motor driver uses BEMF detection for sensorless startup and control of the spindle motor
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPIC2040DBT | TSSOP (38) | 9.70 mm × 4.40 mm |
DATE | REVISION | NOTES |
---|---|---|
December 2015 | * | Initial release. |