Operating characteristics
Extended temperature range: -40°C to 125°C
Wide supply voltage range: 1.71V to 5.5V
Configurable macro-cells
2-, 3-, and 4-bit lookup tables
D-type flip-flops and latches with and without reset/set option
8-bit shift register
16-bit pattern generator
Counters and delay generators
PWM generators
Programmable deglitch filter or edge detector
Multi-channel sampling analog comparator
Voltage reference and Analog temperature sensor
Oscillators
Flexible digital I/O features
All digital signals can be routed to any GPIO
Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in
Digital output modes: push-pull, open-drain NMOS, tri-state
Development tools
InterConnect Studio
TPLD1202 evaluation module
TPLD programming board