SLVSAX6H October 2011 – December 2015 TPS2002C , TPS2003C , TPS2052C , TPS2060C , TPS2062C , TPS2062C-2 , TPS2064C , TPS2064C-2 , TPS2066C , TPS2066C-2
PRODUCTION DATA.
The TPS20xxC and TPS20xxC-2 dual power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short-circuits may be encountered. This family offers multiple devices with fixed current-limit thresholds for applications between 0.5 A and 2 A.
The TPS20xxC and TPS20xxC-2 dual family limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current-limit threshold. This provides a predictable fault current under all conditions. The fast overcurrent response time eases the burden on the main 5 V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS2052C TPS2062C TPS2066C TPS2066C-2 TPS2060C TPS2064C TPS2064C-2 |
MSOP (8) | 3.00 mm × 3.00 mm |
TPS2062C TPS2066C |
SOIC (8) | 3.90 mm × 4.90 mm |
TPS2062C-2 | SON (8) | 3.00 mm × 3.00 mm |
TPS2002C TPS2003C |
VSON (10) | 3.00 mm × 3.00 mm |
Changes from G Revision (January 2013) to H Revision
Changes from F Revision (November 2012) to G Revision
Changes from E Revision (August 2012) to F Revision
Changes from D Revision (July 2012) to E Revision
Changes from C Revision (June 2012) to D Revision
Changes from B Revision (March 2012) to C Revision
Changes from A Revision (March 2012) to B Revision
Changes from * Revision (October 2011) to A Revision