Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS22998 5.5-V, 10-A, 4-mΩ On-Resistance Load Switch
1 Features
- Input operating voltage range (VIN):
0.2 V–5.5 V
- Bias voltage range: 2.2 V–5.5 V
- Maximum continuous current: 10 A
- ON-Resistance (RON): 4 mΩ (typ.)
- Adjustable slew rate with tri-state pin
- Quick Output Discharge (QOD): 50 Ω
- Thermal shutdown
- Low power consumption:
- ON state (IQ):
15 μA (typ.)
- OFF state
(ISD): 3 μA (typ.)