Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS2376-H IEEE802.3af, 600-mA Capable, PD Controller
1 Features
- Adjustable Turn-on Thresholds
- Permits High-power 26 W Designs
- Integrated 0.58-Ω, 100-V, Low-Side Switch
- 15-kV System Level ESD Capable
- Industrial Temperature Range: –40°C to 85°C
- 8-Pin PowerPad™ SOIC Package