Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS23861 IEEE 802.3at Quad Port Power-over-Ethernet PSE Controller
1 Features
- IEEE 802.3at Quad Port PSE controller
- Auto Detect, classification
- Auto Turn-On and disconnect
- Efficient 255-mΩ sense resistor
- Pin-Out enables Two-Layer PCB
- Kelvin Current Sensing
- 4-Point detection
- Automatic mode – as shipped
- No External terminal setting required
- No Initial I2C communication required
- Semi-Automatic mode – set by I2C command
- Optional I2C control and monitoring
- –40°C to 125°C Temperature range
- TSSOP 28 Package 9.8 mm x 6.6 mm
2 Applications
- Ethernet switches and routers
- Surveillance NVR and DVRs
- Residential gateways
- PoE Pass-Through systems
- Wireless backhaul