SPAS093C December 2009 – September 2015 TPS2505
PRODUCTION DATA.
The TPS2505 device provides an integrated solution to meet USB 5-V power requirements from a 1.8-V to 5.25-V input supply. The features include a 5.1-V, 1100-mA boost converter, a 200-mA, 3.3-V LDO linear regulator and dual USB 2.0 compliant power outputs with independent output switch enable, current limit, and overcurrent fault reporting.
The 1.8-V to 5.25-V input can be supplied by sources including DC-DC regulated supplies (for example, 3.3 V), or batteries such as single cell Li+, two-cell or three-cell NiCd, NiMH or alkaline.
The output trip current for the dual USB switches can be programmed through external resistors from as low as 100 mA to as high as 1100 mA.
An auxiliary 5.1-V output is provided, where the total current supplied by the USB outputs and the auxiliary by cannot exceed 1100 mA.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS2505 | VQFN (20) | 5.00 mm × 5.00 mm |