Refer to the PDF data sheet for device specific package drawings
The TPS255x and TPS255x-1 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered and provide up to 1.5 A of continuous load current. These devices offer a programmable current-limit threshold between 75 mA and 1.7 A (typical) through an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.
TPS255x devices limit the output current to a safe level by using a constant-current mode when the output load exceeds the current-limit threshold. TPS255x-1 devices provide circuit breaker functionality by latching off the power switch during overcurrent or reverse-voltage situations. An internal reverse-voltage comparator disables the power-switch when the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT output asserts low during overcurrent and reverse-voltage conditions.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS2552 | SOT-23 (6) | 2.90 mm x 1.60 mm |
WSON (6) | 2.00 mm x 2.00 mm | |
TPS2553 | SOT-23 (6) | 2.90 mm x 1.60 mm |
WSON (6) | 2.00 mm x 2.00 mm |
Changes from E Revision (February 2012) to F Revision
Changes from D Revision (June 2011) to E Revision
Changes from C Revision (September 2009) to D Revision
Changes from B Revision (February 2009) to C Revision
Changes from A Revision (December 2008) to B Revision
Changes from * Revision (November 2008) to A Revision