Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS281C100x 60V, 100mΩ, Single-Channel Smart High-Side Switch
1 Features
- Wide operating voltage range: 6V to
60V
- Low RON: 83mΩ typ, 168mΩ
max
- Improve system level reliability through adjustable current limiting
- Accurate current sensing
- ±4% at 1A in standard sense mode
- ±12.5% at 4mA in high accuracy sense
mode
- Integrated inductive discharge clamp >
64V
- Low quiescent current (Iq) of <
1.5mA
- Operating junction temperature: –40 to
125°C
- Input control: 1.8V, 3.3V, and 5V logic
compatible
- Integrated fault sense voltage scaling
for ADC protection
- Open-load detection in off-state
- Thermal shutdown and swing detection
- Enhanced electrical fast transient (EFT) according to IEC61000-4-4
- Device stays OFF with 22nF output
capacitance, ±2kV EFT with DIAG_EN low
- 14-pin thermally-enhanced TSSOP
package
- 12-pin thermally-enhanced WSON package