Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS3852-Q1 High-Accuracy Voltage Supervisor with Integrated Watchdog Timer
1 Features
- AEC-Q100 Qualified with the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- VDD Input Voltage Range: 1.6 V to 6.5 V
- 0.8% Voltage Threshold Accuracy
- Low Supply Current: IDD = 10 µA (typ)
- User-Programmable Watchdog Timeout
- Factory-Programmed Precision Watchdog and Reset Timers:
- ±15% Accurate WDT and RST Delays
- Open-Drain Outputs
- Manual Reset Input (MR)
- Precision Voltage Monitoring:
- Supports Common Rails from 1.8 V to 5.0 V
- 4% and 7% Thresholds Available
- 0.5% Hysteresis
- Watchdog Disable Feature
- Available in a Small 3-mm × 3-mm, 8-Pin VSON Package