The TPS54325 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54325 device enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution.
The main control loop for the TPS54325 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The TPS54325 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2.0-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54325 is available in the 14 pin HTSSOP package, and designed to operate from –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS54325 | HTSSOP (14) | 5.00 mm × 4.40 mm |
Changes from E Revision (January 2014) to F Revision
Changes from D Revision (January 2012) to E Revision
Changes from C Revision (July 2011) to D Revision
Changes from B Revision (March 2011) to C Revision
Changes from * Revision (May 2009) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VO | 1 | I | Connect to output of converter. This terminal is used for On-Time Adjustment. |
VFB | 2 | I | Converter feedback input. Connect with feedback resistor divider. |
VREG5 | 3 | O | 5.5 V power supply output. A capacitor (typical 1μF) should be connected to GND. |
SS | 4 | I | Soft-start control. A external capacitor should be connected to GND. |
GND | 5 | –– | Signal ground pin |
PG | 6 | O | Open drain power good output |
EN | 7 | I | Enable control input |
PGND1, PGND2 | 8, 9 | –– | Ground returns for low-side MOSFET. Also serve as inputs of current comparators. Connect PGND and GND strongly together near the IC. |
SW1, SW2 | 10, 11 | O | Switch node connection between high-side NFET and low-side NFET. Also serve as inputs to current comparators. |
VBST | 12 | O | Supply input for high-side NFET gate driver (boost terminal). Connect capacitor from this pin to respective SW1, SW2 terminals. An internal PN diode is connected between VREG5 to VBST pin. |
VIN | 13 | I | Power input and connected to high side NFET drain |
VCC | 14 | I | Supply input for 5 V internal linear regulator for the control circuitry |
PowerPAD™ | –– | –– | Thermal pad of the package. Must be soldered to achieve appropriate dissipation. Should be connected to PGND. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage range | VIN, VCC, EN | –0.3 | 20 | V |
VBST | –0.3 | 26 | V | ||
VBST (vs SW1, SW2) | –0.3 | 6.5 | V | ||
VFB, VO, SS, PG | –0.3 | 6.5 | V | ||
SW1, SW2 | –2 | 20 | V | ||
SW1, SW2 (10 ns transient) | –3 | 20 | V | ||
VO | Output voltage range | VREG5 | –0.3 | 6.5 | V |
PGND1, PGND2 | –0.3 | 0.3 | V | ||
Vdiff | Voltage from GND to POWERPAD | –0.2 | 0.2 | V | |
TJ | Operating junction temperature | –40 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –55 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 500 |
THERMAL METRIC(1) | PWP | UNIT | |
---|---|---|---|
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 55.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51.3 | |
RθJB | Junction-to-board thermal resistance | 26.4 | |
ψJT | Junction-to-top characterization parameter | 1.8 | |
ψJB | Junction-to-board characterization parameter | 20.6 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.3 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply input voltage range | 4.5 | 18 | V | |
VIN | Power input voltage range | 2 | 18 | V | |
VI | Input voltage range | VBST | –0.1 | 24 | V |
VBST (vs SW1, SW2) | –0.1 | 6 | |||
SS, PG | –0.1 | 6 | |||
EN | –0.1 | 18 | |||
VO, VFB | –0.1 | 5.5 | |||
SW1, SW2 | –1.8 | 18 | |||
SW1, SW2 (10 ns transient) | –3 | 18 | |||
PGND1, PGND2 | –0.1 | 0.1 | |||
VO | Output voltage range | VREG5 | –0.1 | 6 | V |
IO | Output current range | IVREG5 | 0 | 10 | mA |
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVCC | Operating - non-switching supply current | VCC current, TA = 25°C, EN = 5 V, VFB = 0.8 V |
850 | 1300 | μA | |
IVCCSDN | Shutdown supply current | VCC current, TA = 25°C, EN = 0 V | 10 | μA | ||
LOGIC THRESHOLD | ||||||
VENH | EN high-level input voltage | EN | 1.6 | V | ||
VENL | EN low-level input voltage | EN | 0.4 | V | ||
VFB VOLTAGE AND DISCHARGE RESISTANCE | ||||||
VFBTH | VFB threshold voltage | TA = 25°C, VO = 1.05 V | 757 | 765 | 773 | mV |
TA = 0°C to 85°C, VO = 1.05 V(1) | 753 | 777 | ||||
TA = -40°C to 85°C, VO = 1.05 V(1) | 751 | 779 | ||||
IVFB | VFB input current | VFB = 0.8 V, TA = 25°C | 0 | ±0.1 | μA | |
RDischg | VO discharge resistance | EN = 0 V, VO = 0.5 V, TA = 25°C | 50 | 100 | Ω | |
VREG5 OUTPUT | ||||||
VVREG5 | VREG5 output voltage | TA = 25°C, 6.0 V < VCC < 18 V, 0 < IVREG5 < 5 mA |
5.3 | 5.5 | 5.7 | V |
VLN5 | Line regulation | 6.0 V < VCC < 18 V, IVREG5 = 5 mA | 20 | mV | ||
VLD5 | Load regulation | 0 mA < IVREG5 < 5 mA | 100 | mV | ||
IVREG5 | Output current | VCC = 6 V, VREG5 = 4.0 V, TA = 25°C | 70 | mA | ||
MOSFET | ||||||
Rdsonh | High side switch resistance | 25°C, VBST - SW1, SW2 = 5.5 V | 120 | mΩ | ||
Rdsonl | Low side switch resistance | 25°C | 70 | mΩ | ||
CURRENT LIMIT | ||||||
Iocl | Current limit | TA = –40°C to 85°C (1) | 3.5 | 4.1 | 5.5 | A |
THERMAL SHUTDOWN | ||||||
TSDN | Thermal shutdown threshold | Shutdown temperature (1) | 150 | °C | ||
Hysteresis (1) | 25 | |||||
ON-TIME TIMER CONTROL | ||||||
tON | On time | VIN = 12 V, VO = 1.05 V | 145 | ns | ||
tOFF(MIN) | Minimum off time | TA = 25°C, VFB = 0.7 V | 260 | ns | ||
SOFT START | ||||||
ISSC | SS charge current | VSS = 0 V | 1.4 | 2.0 | 2.6 | μA |
ISSD | SS discharge current | VSS = 0.5 V | 0.1 | 0.2 | mA | |
POWER GOOD | ||||||
VTHPG | PG threshold | VFB rising (good) | 85% | 90% | 95% | |
VFB falling (fault) | 85% | |||||
IPG | PG sink current | PG = 0.5 V | 2.5 | 5 | mA | |
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
VOVP | Output OVP trip threshold | OVP detect | 115% | 120% | 125% | |
TOVPDEL | Output OVP prop delay | 5 | μs | |||
VUVP | Output UVP trip threshold | UVP detect | 65% | 70% | 75% | |
Hysteresis | 10% | |||||
TUVPDEL | Output UVP delay | 0.25 | ms | |||
TUVPEN | Output UVP enable delay | Relative to soft-start time | x 1.7 | |||
UVLO | ||||||
VUVLO | UVLO threshold | Wake up VREG5 voltage | 3.45 | 3.70 | 3.95 | V |
Hysteresis VREG5 voltage | 0.15 | 0.25 | 0.35 |