12-V, 24-V and 48-V Industrial, Automotive and Communications Power Systems
The TPS54360 is a 60-V, 3.5-A, step-down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 μA. Shutdown supply current is reduced to 2 μA when the enable pin is pulled low.
Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.
A wide switching frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protect internal and external components during an overload condition.
The TPS54360 is available in an 8-terminal thermally enhanced HSOIC PowerPAD™ package.
ORDER NUMBER | PACKAGE | BODY SIZE |
---|---|---|
TPS54360 | HSOIC (8) | 4.89 mm × 3.90 mm |
spacer