SLUSED1B
May 2020 – June 2021
TPS543820
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics
6.6
Typical Characteristics
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
VIN Pins and VIN UVLO
7.3.2
Enable and Adjustable UVLO
7.3.3
Adjusting the Output Voltage
7.3.4
Switching Frequency Selection
7.3.5
Switching Frequency Synchronization to an External Clock
7.3.5.1
Internal PWM Oscillator Frequency
7.3.5.2
Loss of Synchronization
7.3.5.3
Interfacing the SYNC/FSEL Pin
7.3.6
Ramp Amplitude Selection
7.3.7
Soft Start and Prebiased Output Start-up
7.3.8
Mode Pin
7.3.9
Power Good (PGOOD)
7.3.10
Current Protection
7.3.10.1
Positive Inductor Current Protection
7.3.10.2
Negative Inductor Current Protection
7.3.11
Output Overvoltage and Undervoltage Protection
7.3.12
Overtemperature Protection
7.3.13
Output Voltage Discharge
7.4
Device Functional Modes
7.4.1
Forced Continuous-Conduction Mode
7.4.2
Discontinuous Conduction Mode during Soft Start
8
Application and Implementation
8.1
Application Information
8.2
Typical Applications
8.2.1
1.0-V Output, 1-MHz Application
8.2.1.1
Design Requirements
8.2.1.2
Detailed Design Procedure
8.2.1.2.1
Switching Frequency
8.2.1.2.2
Output Inductor Selection
8.2.1.2.3
Output Capacitor
8.2.1.2.4
Input Capacitor
8.2.1.2.5
Adjustable Undervoltage Lockout
8.2.1.2.6
Output Voltage Resistors Selection
8.2.1.2.7
Bootstrap Capacitor Selection
8.2.1.2.8
BP5 Capacitor Selection
8.2.1.2.9
PGOOD Pullup Resistor
8.2.1.2.10
Current Limit Selection
8.2.1.2.11
Soft-Start Time Selection
8.2.1.2.12
Ramp Selection and Control Loop Stability
8.2.1.2.13
MODE Pin
8.2.1.3
Application Curves
8.2.2
1.0-V Output, 1.5-MHz Application
8.2.2.1
Design Requirements
8.2.2.2
Detailed Design Procedure
8.2.2.3
Application Curves
8.2.3
3.3-V Output, 1.0-MHz Application
8.2.3.1
Design Requirements
8.2.3.2
Detailed Design Procedure
8.2.3.3
Application Curves
9
Power Supply Recommendations
10
Layout
10.1
Layout Guidelines
10.2
Layout Example
10.2.1
Thermal Performance
11
Device and Documentation Support
11.1
Receiving Notification of Documentation Updates
11.2
Support Resources
11.3
Trademarks
11.4
Electrostatic Discharge Caution
11.5
Glossary
12
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RPY|14
MPQF567B
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slused1b_oa
slused1b_pm
1
Features
Fixed-frequency, internally-compensated advanced current mode (ACM) control
Integrated 25-mΩ and 6.5-mΩ MOSFETs
Input voltage range: 4 V to 18 V
Output voltage range: 0.5 V to 7 V
Three selectable PWM ramp options to optimize the control loop performance
Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
Synchronizable to an external clock
0.5-V, ±0.5% voltage reference accuracy over full temperature range
Selectable soft start times: 0.5 ms, 1 ms, 2 ms, and 4 ms
Monotonic start-up into pre-biased outputs
Selectable current limits to support 8-A and 6-A operation
Enable with adjustable input undervoltage lockout
Power good output monitor
Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
Pin-to-pin compatible with
TPS543620
and
TPS543320
–40°C to 150°C operating junction temperature
2.5-mm × 3-mm, 14-pin VQFN-HR package with 0.5-mm pitch