The TPS544x25 devices are PMBus 1.2 Compliant, non-isolated DC-DC converters with integrated FETs, capable of high-frequency operation and 20-A or 30-A current output from a 5 mm × 7 mm package. High-frequency, low-loss switching, provided by an integrated NexFET™ power stage and optimized drivers, allows for very high-density power solutions. The PMBus interface enables the AVS through VOUT_COMMAND, flexible converter configuration, as well as key parameters monitoring including output voltage, current and an optional external temperature. Response to fault conditions can be set to either restart, latch-off or ignore depending on system requirements.
DEVICE NAME | PACKAGE | BODY SIZE |
---|---|---|
TPS544B25RVFT | LQFN (40) | 5.00 mm × 7.00 mm |
TPS544C25RVFT | LQFN (40) | 5.00 mm × 7.00 mm |
.
.
DATE | REVISION | NOTES |
---|---|---|
May 2015 | * | Initial release. |
DEVICE NAME | CURRENT OPTION (A) |
---|---|
TPS544B25RVFR | 20 |
TPS544B25RVFT | |
TPS544C25RVFR | 30 |
TPS544C25RVFT |