SLVSC33A August   2013  – October 2022 TPS54625

PRODUCTION DATA  

  1. FEATURES
  2. APPLICATIONS
  3. DESCRIPTION
  4. ORDERING INFORMATION (1)
  5. ABSOLUTE MAXIMUM RATINGS
  6. THERMAL INFORMATION
  7. RECOMMENDED OPERATING CONDITIONS
  8. ELECTRICAL CHARACTERISTICS
  9. DEVICE INFORMATION
  10. 10OVERVIEW
  11. 11DETAILED DESCRIPTION
    1. 11.1 PWM Operation
    2. 11.2 PWM Frequency and Adaptive On-Time Control
    3. 11.3 Soft Start and Pre-Biased Soft Start
    4. 11.4 Power Good
    5. 11.5 Output Discharge Control
    6. 11.6 Current Protection
    7. 11.7 Over/Under Voltage Protection
    8. 11.8 UVLO Protection
    9. 11.9 Thermal Shutdown
  12. 12TYPICAL CHARACTERISTICS
  13. 13DESIGN GUIDE
    1. 13.1 Step By Step Design Procedure
    2. 13.2 Output Voltage Resistors Selection
    3. 13.3 Output Filter Selection
    4. 13.4 Input Capacitor Selection
    5. 13.5 Bootstrap Capacitor Selection
    6. 13.6 VREG5 Capacitor Selection
  14. 14THERMAL INFORMATION
  15. 15LAYOUT CONSIDERATIONS
  16. 16Revision History

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

FEATURES

  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized for
    Lower Duty Cycle Applications –36 mΩ (High
    Side) and 28 mΩ (Low Side)
  • High Efficiency, less than 10 μA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output