The TPS54821 in thermally enhanced 3.5 mm x 3.5 mm QFN package is a full featured 17 V, 8 A synchronous step down converter which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductor's footprint.
The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.
Cycle by cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection will be triggered if the overcurrent condition has persisted for longer than the preset time. Thermal hiccup protection disables the device when the die temperature exceeds the thermal shutdown temperature and enables the part again after the built-in thermal shutdown hiccup time.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS54821 | VQFN (14) | 3.50 mm x 3.50 mm |
Changes from A Revision (November 2014) to B Revision
Changes from * Revision (October 2011) to A Revision
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage range | VIN | 4.5 | 17 | V | |
Power stage input voltage range | PVIN | 1.6 | 17 | V | |
Output current | TJ = –40°C to 125°C | 0 | 8 | A | |
Operating junction temperature, TJ | IOUT = 6 A | –40 | 150 | °C | |
IOUT = 8 A | –40 | 125 | °C |
THERMAL METRIC(1)(2) | TPS54821 | UNITS | |
---|---|---|---|
RHL (14 PINS) | |||
RθJA | Junction-to-ambient thermal resistance | 47.2 | °C/W |
RθJA | Junction-to-ambient thermal resistance(3) | 32 | |
RθJCtop | Junction-to-case (top) thermal resistance | 64.8 | |
RθJB | Junction-to-board thermal resistance | 14.4 | |
ψJT | Junction-to-top characterization parameter | 0.5 | |
ψJB | Junction-to-board characterization parameter | 14.7 | |
RθJCbot | Junction-to-case (bottom) thermal resistance | 3.2 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN AND PVIN PINS) | ||||||
PVIN operating input voltage | 1.6 | 17 | V | |||
VIN operating input voltage | 4.5 | 17 | V | |||
VIN internal UVLO threshold | VIN rising | 4.0 | 4.5 | V | ||
VIN internal UVLO hysteresis | 150 | mV | ||||
VIN shutdown supply Current | EN = 0 V | 2 | 5 | μA | ||
VIN operating – non switching supply current | VSENSE = 610 mV | 600 | 800 | μA | ||
ENABLE AND UVLO (EN PIN) | ||||||
Enable threshold | Rising | 1.21 | 1.26 | V | ||
Enable threshold | Falling | 1.10 | 1.17 | |||
Input current | EN = 1.1 V | 1.15 | μA | |||
Hysteresis current | EN = 1.3 V | 3.3 | μA | |||
VOLTAGE REFERENCE | ||||||
Voltage reference | 0 A ≤ IOUT ≤ 8A | 0.594 | 0.6 | 0.606 | V | |
MOSFET | ||||||
High-side switch resistance | BOOT-PH = 3 V | 32 | 60 | mΩ | ||
High-side switch resistance(1) | BOOT-PH = 6 V | 26 | 40 | mΩ | ||
Low-side Switch Resistance(1) | VIN = 12 V | 19 | 30 | mΩ | ||
ERROR AMPLIFIER | ||||||
Error amplifier Transconductance (gm) | –2 μA < ICOMP < 2 μA, V(COMP) = 1 V | 1300 | μMhos | |||
Error amplifier dc gain | VSENSE = 0.6 V | 1000 | 4000 | V/V | ||
Error amplifier source/sink | V(COMP) = 1 V, 100 mV input overdrive | ±110 | μA | |||
Start switching threshold | 0.25 | V | ||||
COMP to Iswitch gm | 21 | A/V | ||||
CURRENT LIMIT | ||||||
High-side switch current limit threshold | 10.5 | 14.5 | 17 | A | ||
Low-side switch sourcing current limit | 9.5 | 11.5 | 15 | A | ||
Low-side switch sinking current limit | 2 | 3 | 4 | A | ||
Hiccup wait time | 512 | Cycles | ||||
Hiccup time before re-start | 16384 | Cycles | ||||
THERMAL SHUTDOWN | ||||||
Thermal shutdown | 160 | 175 | °C | |||
Thermal shutdown hysteresis | 10 | °C | ||||
Thermal shutdown hiccup time | 16384 | Cycles | ||||
TIMING RESISTOR AND EXTERNAL CLOCK (RT/CLK PIN) | ||||||
Minimum switching frequency | Rrt = 240 kΩ (1%) | 160 | 200 | 240 | kHz | |
Switching frequency | Rrt = 100 kΩ (1%) | 400 | 480 | 560 | kHz | |
Maximum switching frequency | Rrt = 29 kΩ (1%) | 1440 | 1600 | 1760 | kHz | |
Minimum pulse width | 20 | ns | ||||
RT/CLK high threshold | 2 | V | ||||
RT/CLK low threshold | 0.78 | V | ||||
RT/CLK falling edge to PH rising edge delay | Measure at 500 kHz with RT resistor in series | 66 | ns | |||
Switching frequency range (RT mode set point and PLL mode) | 200 | 1600 | kHz | |||
PH (PH PIN) | ||||||
Minimum on time | Measured at 90% to 90% of VIN, 25°C, IPH = 2A | 94 | 145 | ns | ||
Minimum off time | BOOT-PH ≥ 3 V | 0 | ns | |||
BOOT (BOOT PIN) | ||||||
BOOT-PH UVLO | 2.1 | 3 | V | |||
SLOW START AND TRACKING (SS/TR PIN) | ||||||
SS charge current | 2.3 | μA | ||||
SS/TR to VSENSE matching | V(SS/TR) = 0.4 V | 20 | 60 | mV | ||
POWER GOOD (PWRGD PIN) | ||||||
VSENSE threshold | VSENSE falling (Fault) | 92 | % Vref | |||
VSENSE rising (Good) | 94 | % Vref | ||||
VSENSE rising (Fault) | 106 | % Vref | ||||
VSENSE falling (Good) | 104 | % Vref | ||||
Output high leakage | VSENSE = Vref, V(PWRGD) = 5.5 V | 30 | 100 | nA | ||
Output low | I(PWRGD) = 2 mA | 0.3 | V | |||
Minimum VIN for valid output | V(PWRGD) < 0.5V at 100 μA | 0.6 | 1 | V | ||
Minimum SS/TR voltage for PWRGD | 1.4 | V |