The TPS548A28 device is a small high-efficiency synchronous buck converter with an adaptive on-time D-CAP3 control mode. Since external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.
The TPS548A28 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.6-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, skip-mode or FCCM operation, and programmable soft start.
The TPS548A28 device is a lead-free device. It is fully RoHS-compliant without exemption.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS548A28 | VQFN-HR (21) | 4.00 mm × 3.00 mm |
Changes from Revision C (June 2020) to Revision D (July 2021)
Changes from Revision B (June 2020) to Revision C (June 2020)
Changes from Revision A (March 2020) to Revision B (June 2020)