The TPS562209 and TPS563209 are simple, easy-to-use, 2-A and 3-A synchronous step-down converters in 6 pin SOT-23 package.
The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.
These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.
TPS562209 and TPS563209 always operate in continuous conduction mode, which reduces the output ripple voltage in light load compared to discontinous conduction mode. TPS56x209 are available in a 6-pin 1.6 × 2.9(mm) SOT (DDC) package, and specified from –40°C to 150°C of junction temperature.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS563209, TPS562209 | SOT (6) | 1.60 mm × 2.90 mm |
spacer
spacer
Changes from * Revision (September 2014) to A Revision
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
GND | 1 | Ground pin Source terminal of low-side power NFET as well as the ground terminal for controller circuit. Connect sensitive VFB to this GND at a single point. |
SW | 2 | Switch node connection between high-side NFET and low-side NFET. |
VIN | 3 | Input voltage supply pin. The drain terminal of high-side power NFET. |
VFB | 4 | Converter feedback input. Connect to output voltage with feedback resistor divider. |
EN | 5 | Enable input control. Active high and must be pulled up to enable the device. |
VBST | 6 | Supply input for the high-side NFET gate drive circuit. Connect 0.1 µF capacitor between VBST and SW pins. |