SLVS274A March   2000  – April 2016 TPS60200 , TPS60201 , TPS60202 , TPS60203

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Tables
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Electrical Characteristics - Low-Battery Comparator
    7. 7.7 Electrical Characteristics - Power-Good Comparator
    8. 7.8 Typical Characteristic
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 Start-Up, Shutdown, and Auto-Discharge
      2. 8.3.2 Synchronization to an External Clock Signal
      3. 8.3.3 Power-Good Detector
    4. 8.4 Device Functional Modes
      1. 8.4.1 Push-Pull Operating Mode
      2. 8.4.2 Constant-Frequency Mode
      3. 8.4.3 Pulse-Skip Mode
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Capacitor Selection
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Low-Battery Detector (TPS60200 and TPS60202)
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Power Dissipation
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Regulated 3.3-V Output Voltage With up to
    100-mA Output Current From a 1.8-V to 3.6-V Input Voltage
  • Less Than 5-mV (PP) Output Voltage Ripple Achieved With Push-Pull Topology
  • Integrated Low-Battery and Power-Good Detector
  • Switching Frequency Can Be Synchronized to External Clock Signal
  • Extends Battery Usage With up to 90% Efficiency and 35-μA Quiescent Supply Current
  • Reliable System Shutdown Because Output Capacitor Is Discharged When Device Is Disabled
  • Easy-to-Design, Low-Cost, Low-EMI Power Supply Since No Inductors Are Used
  • 0.05-μA Shutdown Current, Battery Is Isolated From Load in Shutdown Mode
  • Compact Converter Solution in UltraSmall 10-pin MSOP With Only Four External Capacitors Required
  • Evaluation Module Available (TPS60200EVM-145)

2 Applications

  • Two Battery Cells to 3.3-V Conversion
  • MP3 Portable Audio Players
  • Battery-Powered Microprocessor Systems
  • Backup-Battery Boost Converters
  • PDAs, Organizers, and Cordless Phones
  • Handheld Instrumentation
  • Glucose Meters and Other Medical Instruments

3 Description

The TPS6020x step-up, regulated charge pumps generate a 3.3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage. The devices are typically powered by two Alkaline, NiCd or NiMH battery cells and operate down to a minimum supply voltage of
1.6 V. Continuous output current is a minimum of 100 mA for the TPS60200 and TPS60201 and 50 mA for the TPS60202 and TPS60203, all from a 2-V input. Only four external capacitors are needed to build a complete low-ripple DC/DC converter. The push-pull operating mode of two single-ended charge pumps assures the low output voltage ripple as current is continuously transferred to the output.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS6020x MSOP (10) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

spacer

Typical Application with Low-Battery Warning

TPS60200 Peak Output Current

TPS60200 TPS60201 TPS60202 TPS60203 typ_app_circuit_low_battery_warning_slvs274.gif
TPS60200 TPS60201 TPS60202 TPS60203 graph_01_slvs274.gif