The TPS6050x devices are a family of switched capacitor voltage converters, designed specifically for space-critical battery-powered applications.
The TPS6050x step-down charge pumps generate a regulated, fixed 3.3-V, 1.8-V, 1.5-V, or adjustable output voltage. Only four small ceramic capacitors are required to build a complete high-efficiency DC–DC charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between three different conversion modes. The output can deliver a maximum of 250-mA output current. The power good function supervises the output voltage and goes high when the output voltage rises to 97% of the nominal value.
The TPS6050x devices come in a micro-small 10-pin VSSOP package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS60500 TPS60501 TPS60502 TPS60503 |
VSSOP (10) | 3.05 mm × 4.98 mm |
Changes from B Revision (February 2002) to C Revision
PART NUMBER(1) | OUTPUT VOLTAGE [V] | MINIMUM INPUT VOLTAGE FOR IOUT = 150 mA |
---|---|---|
TPS60500DGS | Adjustable (0.8 V to 3.3 V) | VIN > VOUT + 1 |
TPS60501DGS | 3.3 | VIN > 4.3 V |
TPS60502DGS | 1.8 | VIN > 2.8 V |
TPS60503DGS | 1.5 | VIN > 2.5 V |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
C1F+ | 6 | – | Positive terminal of the flying capacitor C1F |
C1F− | 8 | – | Negative terminal of the flying capacitor C1F |
C2F+ | 4 | – | Positive terminal of the flying capacitor C2F |
C2F− | 3 | – | Negative terminal of the flying capacitor C2F |
EN | 1 | I | Device-enable Input. − EN = High disables the device. Output and input are isolated in shutdown mode. − EN = Low enables the device. |
GND | 9 | – | Ground |
FB | 10 | O | TPS60500: connect via voltage divider to VO
TPS60501 to TPS60503: connect directly to VO |
OUT | 7 | O | Regulated 3.3 V, 1.8 V, 1.5 V, or adjustable power output Bypass OUT to GND with the output filter capacitor Co. |
PG | 2 | O | Open drain power good detector output. As soon as the voltage on OUT reaches about 97% of its nominal value this pin goes high. |
VIN | 5 | I | Supply Input. Connect to an input supply in the 1.8-V to 6.5-V range. |