The TPS61096A is a high output voltage boost converter with ultra-low quiescent current. It is designed for products that require high efficiency at light load conditions powered by either two-cell alkaline, or one-cell Li-Ion or Li-polymer battery.
The TPS61096A integrates a 30-V power switch and a power diode. It can output up to 28 Volts. The TPS61096A uses a PFM peak current control scheme to obtain the highest efficiency over a wide range of input and output load conditions. It only consumes 1 µA quiescent current and can achieve up to 70% efficiency under 10-µA load condition.
The TPS61096A can also support selective inductor peak current. With 250-mA current limit, the TPS61096A can reduce inductor ripple so that it reduces external component size for light load applications. With 500 mA current limit, the TPS61096A can provide 30 mA output current for a conversion from 3.3 V to 18 V.
The TPS61096A integrates two-channel low-power level shifters to convert low level signals to output voltage level signals for specific applications. It only consumes 1-µA static current per channel and ensures very low static and dynamic power consumption across the entire output range.
The TPS61096A is available in a 12-pin 3.0-mm x 2.0-mm WSON Package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS61096A | WSON (12) | 3 mm x 2 mm |
Changes from * Revision (March 2017) to A Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
LVI1 | 1 | I | Input of level shifter 1 |
LVI2 | 2 | I | Input of level shifter 2 |
VIN | 3 | I | IC power supply input |
SW | 4 | PWR | Switch pin of the converter. It is connected to inductor. |
ILIM | 5 | I | Inductor peak current limit selection pin. Logic low voltage to select 250mA peak current limit, logic high voltage to select 500mA peak current limit. Must be actively tied high or low. Do not leave it floating. |
EN | 6 | I | Enable logic input. Logic high voltage enables the device, logic low voltage disables the device. Must be actively tied high or low. Do not leave it floating. |
FB | 7 | I | Voltage feedback of adjustable output voltage. Connect to the center tap of a resistor divider to program the output voltage. |
VOSNS | 8 | I/O | Boost converter output voltage sense pin. Connect an external resistor divider between this pin and FB pin. |
VOUT | 9 | PWR | Boost converter output |
GND | 10 | PWR | Ground pin |
HVO2 | 11 | O | Output of level shifter 2 |
HVO1 | 12 | O | Output of level shifter 1 |