With a 40-V rated integrated switch FET, the TPS61160A/61A is a boost converter that drives LEDs in series. The boost converter runs at 600-kHz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allows for the use of small external components.
The default white LED current is set with the external sensor resistor Rset, and the feedback voltage is regulated to 200 mV, as shown in the typical application. During the operation, the LED current can be controlled by a pulse width modulation (PWM) signal applied to the CTRL pin through which the duty cycle determines the feedback reference voltage. In PWM dimming mode, the TPS61160A/61A does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS61160A/61A to prevent the output from exceeding the absolute maximum ratings during open LED conditions.
The TPS61160A/61A is available in a space-saving, 2-mm × 2-mm WSON package with thermal pad.
PART NUMBER | PACKAGE | OPEN LED PROTECTION |
---|---|---|
TPS61160A | WSON (6) | TPS61160A use 26 V (typical) |
TPS61161A | TPS61161A use 38 V (typical) |
Changes from B Revision (October 2014) to C Revision
Changes from A Revision (July 2011) to B Revision
Changes from * Revision (March 2009) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COMP | 2 | O | Output of the transconductance error amplifier. Connect an external capacitor to this pin to compensate the regulator. |
CTRL | 5 | I | Control pin of the boost regulator. Enable and disable device. PWM signal can be applied to the pin for LED brightness dimming as well. |
FB | 1 | I | Feedback pin for current. Connect the sense resistor from FB to GND. |
GND | 3 | O | Ground |
SW | 4 | I | This is the switching node of the IC. Connect the inductor between the VIN and SW pin. This pin is also used to sense the output voltage for open LED protection |
VIN | 6 | I | The input supply pin for the IC. Connect VIN to a supply voltage between 2.7 V and 18 V. |
Thermal Pad | The thermal pad should be soldered to the analog ground plane. If possible, use thermal via to connect to ground plane for ideal power dissipation. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Supply voltages on VIN(2) | –0.3 | 20 | V |
Voltages on CTRL(2) | –0.3 | 20 | V | |
Voltage on FB and COMP(2) | –0.3 | 3 | V | |
Voltage on SW(2) | –0.3 | 40 | V | |
PD | Continuous power dissipation | See Dissipation Ratings | ||
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 4000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage, VIN | 2.7 | 18 | V | |
VO | Output voltage | VIN | 38 | V | |
L | Inductor(1) | 10 | 22 | μH | |
fdim | PWM dimming frequency(2) | 5 | 100 | kHz | |
tPWM_MIN | Minimum pulse width at PWM input | 50 | ns | ||
CIN | Input capacitor | 1 | μF | ||
CO | Output capacitor(1) | 0.47 | 10 | μF | |
TA | Operating ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS61160A, TPS61161A | UNIT | |
---|---|---|---|
DRV (WSON) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 140 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 20 |
BOARD PACKAGE | RθJC | RθJA | DERATING FACTOR ABOVE TA = 25°C | TA < 25°C | TA = 70°C | TA = 85°C |
---|---|---|---|---|---|---|
Low-K(1)DRV | 20°C/W | 140°C/W | 7.1 mW/°C | 715 mW | 395 mW | 285 mW |
High-K (2)DRV | 20°C/W | 65°C/W | 15.4 mW/°C | 1540 mW | 845 mW | 615 mW |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
VI | Input voltage range, VIN | 2.7 | 18 | V | ||
IQ | Operating quiescent current into VIN | Device PWM switching no load | 1.8 | mA | ||
ISD | Shutdown current | CRTL = GND, VIN = 4.2 V | 1 | μA | ||
UVLO | Undervoltage lockout threshold | VIN falling | 2.2 | 2.5 | V | |
Vhys | Undervoltage lockout hysteresis | 70 | mV | |||
ENABLE AND REFERENCE CONTROL | ||||||
V(CTRLh) | CTRL logic high voltage | VIN = 2.7 V to 18 V | 1.2 | V | ||
V(CTRLl) | CTRL logic low voltage | VIN = 2.7 V to 18 V | 0.4 | V | ||
R(CTRL) | CTRL pull down resistor | 400 | 800 | 1600 | kΩ | |
toff | CTRL pulse width to shutdown | CTRL high to low | 2.5 | ms | ||
VOLTAGE AND CURRENT CONTROL | ||||||
VREF | Voltage feedback regulation voltage | 196 | 200 | 204 | mV | |
V(REF_PWM) | Voltage feedback regulation voltage under brightness control | VFB = 50 mV | 47 | 50 | 53 | mV |
VFB = 20 mV | 17 | 20 | 23 | |||
IFB | Voltage feedback input bias current | VFB = 200 mV | 2 | μA | ||
fS | Oscillator frequency | 500 | 600 | 700 | kHz | |
Dmax | Maximum duty cycle | VFB = 100 mV | 90% | 93% | ||
tmin_on | Minimum on pulse width | 40 | ns | |||
Isink | Comp pin sink current | 100 | μA | |||
Isource | Comp pin source current | 100 | μA | |||
Gea | Error amplifier transconductance | 240 | 320 | 400 | μmho | |
Rea | Error amplifier output resistance | 6 | MΩ | |||
fea | Error amplifier crossover frequency | 5 pF connected to COMP | 500 | kHz | ||
POWER SWITCH | ||||||
RDS(on) | N-channel MOSFET on-resistance | VIN = 3.6 V | 0.3 | 0.6 | Ω | |
VIN = 3 V | 0.7 | |||||
ILN_NFET | N-channel leakage current | VSW = 35 V, TA = 25°C | 1 | μA | ||
OC and OLP | ||||||
ILIM | N-Channel MOSFET current limit | D = Dmax | 0.56 | 0.7 | 0.84 | A |
ILIM_Start | Start up current limit | D = Dmax | 0.4 | A | ||
tHalf_LIM | Time step for half current limit | 5 | ms | |||
Vovp | Open LED protection threshold | Measured on the SW pin, TPS61160A TPS61161A |
25 37 |
26 38 |
27 39 |
V |
V(FB_OVP) | Open LED protection threshold on FB | Measured on the FB pin, percentage of Vref, Vref = 200 mV and 20 mV |
50% | |||
tREF | VREF filter time constant | 180 | μs | |||
tstep | VREF ramp up time | 213 | μs | |||
THERMAL SHUTDOWN | ||||||
Tshutdown | Thermal shutdown threshold | 160 | °C | |||
Thysteresis | Thermal shutdown threshold hysteresis | 15 | °C |
FIGURE | ||
---|---|---|
Efficiency TPS61160A/61A | VIN = 3.6 V; 4, 6, 8, 10 LEDs; L = 22 μH | Figure 1 |
Efficiency TPS61160A | Figure 2 | |
Efficiency TPS61161A | Figure 3 | |
Current limit | TA = 25°C | Figure 4 |
Current limit | Figure 5 | |
PWM dimming linearity | VIN = 3.6 V; PWM Freq = 10 kHz and 40 kHz | Figure 6 |
Output ripple at PWM dimming | 8 LEDs; VIN = 3.6 V; ILOAD = 20 mA; PWM Freq = 10 kHz | Figure 7 |
Switching waveform | 8 LEDs; VIN = 3.6 V; ILOAD = 20 mA; L = 22 μH | Figure 8 |
Start-up | 8 LEDs; VIN = 3.6 V; ILOAD = 20 mA; L =22 μH | Figure 9 |
Open LED protection | 8 LEDs; VIN = 3.6 V; ILOAD = 20 mA; L = 22 μH | Figure 10 |