Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS61289 23VLOW , 25VHIGH, 20A Bidirectional BUCK/BOOST Converter
1 Features
- VLOW voltage range: 0.5V to 23V
- The minimum VLOW voltage is
determined by the VLOW/VHIGH ratio and frequency
- VHIGH voltage range: 4.5V to 25V
- Pin selectable bidirectional buck or boost mode
- Buck/boost forced PWM mode operation
- High efficiency and power capability
- Programmable current limit: 5A to 20A
- Integrated 8.5mΩ high-side MOSFET
- Switching frequency
- FSW 250kHz when VLOW > 1.7V
- FSW down to 100kHz when VLOW <
1.5V
- FSW down to 50kHz when VLOW <
0.5V
- 200mV hysteresis prevents frequency jitter
- Synchronization capability to external clock
- Rich protection
- VHIGH overvoltage protection at 27V
- VHIGH undervoltage protection at 3.1V
- VCC undervoltage protection at 2.15V
- Precise EN/UVLO threshold
- Cycle-by-cycle overcurrent protection
- Thermal shutdown
- 2.5mm × 3.0mm VQFN 14 HotRod™ Lite
package