The TPS6226x device is a highly efficient synchronous step-down DC/DC converter. The TPS6226x provides up to 600-mA output current from a single Li-Ion cell, and is ideal for battery-powered applications such as mobile phones and other portable equipment.
With an wide input voltage range of 2 V to 6 V, the device also supports two- and three-cell alkaline batteries, 3.3-V and 5-V input voltage rails.
The TPS6226x operates at 2.25-MHz fixed-switching frequency, and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range.
The power save mode is optimized for low-output voltage ripple. For low noise applications, the device can be forced into fixed frequency pulse-width modulation (PWM) mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 μA. The TPS6226x allows the use of small inductors and capacitors to achieve a small solution size.
The TPS6226x operates over a free air temperature range of –40°C to 85°C. It is available in a 5-pin SOT and a 6-pin 2-mm × 2-mm WSON package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS62260 | WSON (6) | 2.00 mm × 2.00 mm |
SOT (5) | 2.90 mm × 1.60 mm | |
TPS62261 | WSON (6) | 2.00 mm × 2.00 mm |
TPS62262 | WSON (6) | 2.00 mm × 2.00 mm |
SOT (5) | 2.90 mm × 1.60 mm | |
TPS62263 | WSON (6) | 2.00 mm × 2.00 mm |
space
space
space
Changes from D Revision (February 2011) to E Revision
PART NUMBER | OUTPUT VOLTAGE(1) | PACKAGE(2) | PACKAGE DESIGNATOR | MODE PIN | PACKAGE MARKING |
---|---|---|---|---|---|
TPS62260 | Adjustable | WSON (6) | DRV | Yes | BYK |
SOT (5) | DDC | No, PFM/PWM auto transition | BYP | ||
TPS62261 | 1.8 V fixed | WSON (6) | DRV | Yes | BYL |
TPS62262 | 1.2 V fixed | WSON (6) | DRV | Yes | BYM |
SOT (5) | DDC | No, PFM/PWM auto transition | QXS | ||
TPS62263 | 2.5 V fixed | WSON (6) | DRV | Yes | CFX |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | WSON | SOT | ||
EN | 4 | 3 | IN | This is the enable pin of the device. Pulling this pin to low forces the device into shutdown mode. Pulling this pin to high enables the device. This pin must be terminated. |
FB | 3 | 4 | IN | Feedback pin for the internal regulation loop. Connect the external resistor divider to this pin. In case of fixed output voltage option, connect this pin directly to the output capacitor |
GND | 6 | 2 | PWR | GND supply pin. |
MODE | 2 | — | IN | This pin is only available at WSON package option. MODE pin = High forces the device to operate in fixed frequency PWM mode. MODE pin = Low enables the power save mode with automatic transition from PFM mode to fixed frequency PWM mode. |
SW | 1 | 5 | OUT | This is the switch pin and is connected to the internal MOSFET switches. Connect the external inductor between this terminal and the output capacitor. |
VIN | 5 | 1 | PWR | VIN power supply pin. |