The TPS6273x family provides a highly integrated ultra low power buck converter solution that is well suited for meeting the special needs of ultra-low power applications such as energy harvesting. The TPS6273x provides the system with an externally programmable regulated supply to preserve the overall efficiency of the power-management stage compared to a linear step-down converter. This regulator is intended to step-down the voltage from an energy storage element such as a battery or super capacitor to supply the rail to low-voltage electronics. The regulated output has been optimized to provide high efficiency across low-output currents (<10 µA) to high currents (200 mA).
The TPS6273x integrates an optimized hysteretic controller for low-power applications. The internal circuitry uses a time-based sampling system to reduce the average quiescent current.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS6273x | VQFN (14) | 3.50 mm × 3.50 mm |
Changes from B Revision (July 2013) to C Revision
Changes from A Revision (March 2013) to B Revision
Changes from * Revision (October 2012) to A Revision