Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS62748300/400 mA High Efficiency Buck Converter with Ultra-low Quiescent Current and Load Switch
1 Features
- Input voltage range
VIN from 2.15 V to 5.5 V
- Input voltage range down to 2.0 V once
started
- 300-mA output current
- 360-nA operational quiescent current
- Up to 90% efficiency at 10-µA output current
- Power save mode operation
- Selectable output voltages
- Output voltage discharge
- 100-mA/2.2-Ω
integrated load switch
- Low output voltage ripple
- Automatic transition to no ripple 100% mode
- RF friendly DCS-Control™
- Total solution size < 10 mm2
- Small 1.6-mm × 0.9-mm, 8-ball WCSP package