SLVSDU1J August 2018 – March 2023 TPS62810-Q1 , TPS62811-Q1 , TPS62812-Q1 , TPS62813-Q1
PRODUCTION DATA
The TPS6281x-Q1 is family of pin-to-pin 1-A, 2-A, 3-A, and 4-A synchronous step-down DC/DC converters. All devices offer high efficiency and ease of use. The TPS6281x-Q1 family is based on a peak current mode control topology. The TPS6281x-Q1 is designed for automotive applications such as infotainment and advanced driver assistance systems. Low resistive switches allow up to 4-A continuous output current at high ambient temperature. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the same frequency range. In PWM/PFM mode, the TPS6281x-Q1 automatically enter power save mode at light loads to maintain high efficiency across the whole load range. The TPS6281x-Q1 provide 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin allows setting the start-up time or forming tracking of the output voltage to an external source. This feature allows external sequencing of different supply rails and limiting the inrush current during start-up.
The TPS6281x-Q1 is available in a 3-mm × 2-mm VQFN package with wettable flanks.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS62810-Q1 | RWY (VQFN, 9) | 3.00 mm × 2.00 mm |
TPS62811-Q1 | ||
TPS62812-Q1 | ||
TPS62813-Q1 |
Changes from Revision I (December 2021) to Revision J (March 2023)
Changes from Revision H (April 2021) to Revision I (December 2021)
Changes from Revision G (March 2021) to Revision H (April 2021)
DEVICE NUMBER | OUTPUT CURRENT | Vout DISCHARGE | FOLDBACK CURRENT LIMIT | SPREAD SPECTRUM CLOCKING (SSC) | OUTPUT VOLTAGE |
---|---|---|---|---|---|
TPS62811QWRWYRQ1 | 1 A | ON | OFF | OFF | adjustable |
TPS6281120QWRWYRQ1 | 1 A | ON | OFF | ON | adjustable |
TPS6281126QWRWYRQ1 | 1 A | ON | OFF | ON | fixed 1.0 V |
TPS6281109QWRWYRQ1 | 1 A | ON | OFF | OFF | fixed 1.15 V |
TPS628110AQWRWYRQ1 | 1 A | ON | OFF | OFF | fixed 1.2 V |
TPS628112AQWRWYRQ1 | 1 A | ON | OFF | ON | fixed 1.2 V |
TPS628112MQWRWYRQ1 | 1 A | ON | OFF | ON | fixed 1.8 V |
TPS628113HQWRWYRQ1 | 1 A | ON | OFF | ON | fixed 3.3 V |
TPS62812QWRWYRQ1 | 2 A | ON | OFF | OFF | adjustable |
TPS6281220QWRWYRQ1 | 2 A | ON | OFF | ON | adjustable |
TPS6281240QWRWYRQ1 | 2 A | OFF | OFF | ON | adjustable |
TPS6281206QWRWYRQ1 | 2 A | ON | OFF | OFF | fixed 1.0 V |
TPS6281208QWRWYRQ1 | 2 A | ON | OFF | OFF | fixed 1.1 V |
TPS6281228QWRWYRQ1 | 2 A | ON | OFF | ON | fixed 1.1 V |
TPS628122AQWRWYRQ1 | 2A | ON | OFF | ON | fixed 1.2 V |
TPS628122GQWRWYRQ1 | 2 A | ON | OFF | ON | fixed 1.5 V |
TPS628120MQWRWYRQ1 | 2 A | ON | OFF | OFF | fixed 1.8 V |
TPS62813QWRWYRQ1 | 3 A | ON | OFF | OFF | adjustable |
TPS6281320QWRWYRQ1 | 3 A | ON | OFF | ON | adjustable |
TPS6281326QWRWYRQ1 | 3 A |
ON |
OFF |
ON |
fixed 1.0 V |
TPS628132DQWRWYRQ1 | 3 A | ON | OFF | ON | fixed 1.35 V |
TPS628132MQWRWYRQ1 | 3 A | ON | OFF | ON | fixed 1.8 V |
TPS628130AQWRWYRQ1 |
3 A |
ON |
OFF |
OFF |
fixed 1.2 V |
TPS6281302QWRWYRQ1 |
3 A |
ON |
OFF |
OFF |
fixed 0.8 V |
TPS62810QWRWYRQ1 | 4 A | ON | OFF | OFF | adjustable |
TPS6281020QWRWYRQ1 | 4 A | ON | OFF | ON | adjustable |
TPS6281006QWRWYRQ1 | 4A | ON | OFF | OFF | fixed 1.0 V |
TPS6281008QWRWYRQ1 | 4 A | ON | OFF | OFF | fixed 1.1 V |
TPS628100MQWRWYRQ1 | 4 A |
ON |
OFF | OFF | fixed 1.8 V |