The TPS62851x is a family of pin-to-pin 0.5-A, 1-A, 2-A (continuous), and 3-A (peak) high efficiency, easy-to-use, synchronous step-down DC/DC converters. They are based on a peak current mode control topology. Low resistive switches allow up to 2-A continuous output current and 3-A peak current. The switching frequency is internally fixed at 2.25 MHz and can also be synchronized to an external clock in the range from 1.8 MHz to 4 MHz. In PWM/PFM mode, the TPS62851x automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS62851x provide a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy. The SS/TR pin allows setting the start-up time or tracking the output voltage to an external source, which allows external sequencing of different supply rails and limits the inrush current during start-up.
The TPS62851xis available in an 8-pin 1.60-mm × 2.10-mm SOT583 package, offering a high power density solution.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS628510 | SOT583 | 1.60 mm × 2.10 mm (including pins) |
TPS628511 | ||
TPS628512 | ||
TPS628513 |
Changes from Revision A (March 2021) to Revision B (June 2022)
Changes from Revision * (August 2020) to Revision A (March 2021)
DEVICE NUMBER | OUTPUT CURRENT |
VOUT DISCHARGE |
FOLDBACK CURRENT LIMIT |
TYPICAL OUTPUT CAPACITOR |
SOFT START |
OUTPUT VOLTAGE |
PACKAGE TYPE |
---|---|---|---|---|---|---|---|
TPS628510DRLR | 0.5 A | ON | OFF | 2 × 10 μF | External capacitor on the SS/TR pin | Adjustable |
DRL |
TPS628511DRLR | 1 A | ON | OFF | 2 × 10 μF | External capacitor on the SS/TR pin | Adjustable | DRL |
TPS628512DRLR | 2 A | ON | OFF | 2 × 10 μF | External capacitor on the SS/TR pin | Adjustable | DRL |
TPS628513DRLR | 3 A | ON | OFF | 2 × 10 μF | External capacitor on the SS/TR pin | Adjustable | DRL |
TPS6285010MQDYCRQ1(1) |
1A |
ON | OFF | 2 × 10 μF | Internal 1 ms | Fixed 1.8 V | DYC |
TPS62850140QDYCRQ1(1) |
1A |
ON |
ON |
2 × 10 μF | Internal 1 ms | Adjustable |
DYC |
TPS62850240QDYCRQ1(1) |
2A |
ON |
ON |
2 × 10 μF |
Internal 1 ms | Adjustable | DYC |