The TPS63805, TPS63806, and TPS63807 are high efficiency, high output current buck-boost converters. Depending on the input voltage, they automatically operate in boost, buck, or in a novel 4-cycle buck-boost mode when the input voltage is approximately equal to the output voltage.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS63805 | 3 × 5 Balls WCSP (0.4 mm pitch) | 2.3 mm × 1.4 mm |
TPS63806 | ||
TPS63807 |