Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS63810 and TPS63811 – 2.5-A Buck-Boost Converters with I2C Interface
1 Features
- Input voltage range: 2.2 V to 5.5 V
- Output voltage range: 1.8 V to 5.2 V
- I2C-configurable during operation and shutdown
- VSEL pin to toggle between two output voltage presets
- Output current
- Up to 2.5 A for VI ≥ 2.5 V, VO = 3.3 V
- Up to 2.5 A for VI ≥ 2.8 V, VO = 3.5 V
- High efficiency over entire load range
- Low 13-μA operating quiescent current
- Automatic power save mode and forced PWM mode (I2C-configurable)
- Peak current mode buck-boost architecture
- Defined transitions between buck, buck-boost and boost operation
- Forward and reverse current operation
- Start-up into pre-biased outputs
- Safety and robust operation features
- Integrated soft start
- Overtemperature and overvoltage protection
- True load disconnect during shutdown
- Forward and backward current limit
- Two device options:
- TPS63810: Pre-programmed output voltages (3.3 V, 3.45 V)
- TPS63811: Program output voltages prior to start-up
- Solution size of < 20 mm2 with only four external components
2 Applications
- System pre-regulator (smartphone, tablet, tracking and telematics, EPOS, TWS earphones, medical hearing aids)
- Point-of-load regulation (Time-of-Flight camera sensors, port/cable adapter and dongle)
- Thermoelectric device supply (TEC, optical modules)
- Broadband network radio or SoC supply (IoT, home automation, EPOS)