The TPS650861 device family is a single-chip power-management IC (PMIC) designed to be programmed for optimal output voltages and sequencing. The TPS650861 has three controllers to provide flexible power capable of up to 30A with large external FETs for high power designs but which can scale down in both size and cost for smaller designs. Combined with three 3A converters, three general purpose LDOs, a termination LDO for DDR, and three load switches, the TPS650861 can provide system power for a wide variety of applications. The D-CAP2™ and DCS-Control high-frequency voltage regulators use small passives to achieve a small solution size. The D-CAP2 and DCS-Control topologies have excellent transient response performance, ideal for processor core and system memory rails that have fast load switching. The device has two banks of one-time programmable (OTP) memory. For large volume opportunities, please contact a local TI sales representative to determine if use of TI's manufacturing for a custom OTP is available. Third party distributors may also support programming of the TPS650861.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS650861 | VQFN (64) | 8.00mm × 8.00mm |
Figure 4-1 shows the 64-pin RSK Plastic Quad Flatpack No-Lead package.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
SMPS REGULATORS | |||
1 | FBGND2 | I | Remote negative feedback sense for BUCK2 controller. Connect to negative terminal of output capacitor. Connect to ground when not in use. |
2 | FBVOUT2 | I | Remote positive feedback sense for BUCK2 controller. Connect to positive terminal of output capacitor. Connect to ground when not in use. |
3 | DRVH2 | O | High-side gate driver output for BUCK2 controller. Leave floating when not in use. |
4 | SW2 | I | Switch node connection for BUCK2 controller. Connect to ground when not in use. |
5 | BOOT2 | I | Bootstrap pin for BUCK2 controller. Connect a 100nF ceramic capacitor between this pin and SW2 pin. Leave floating when not in use. |
6 | PGNDSNS2 | I | Power GND connection for BUCK2. Connect to ground terminal of external low-side FET. Connect to ground when not in use. |
7 | DRVL2 | O | Low-side gate driver output for BUCK2 controller. Leave floating when not in use. |
8 | DRV5V_2_A1 | I | 5V supply to BUCK2 gate driver and LDOA1. Bypass to ground with a 2.2µF (typical) ceramic capacitor. Shorted on board to LDO5P0 pin typically. Bypass not required if BUCK2 and LDOA1 are not in use. |
10 | LX3 | O | Switch node connection for BUCK3 converter. Leave floating when not in use. |
11 | PVIN3 | I | Power input to BUCK3 converter. Bypass to ground with a 10µF (typical) ceramic capacitor. Bypass not required if BUCK3 is not in use. |
12 | FB3 | I | Remote feedback sense for BUCK3 converter. Connect to positive terminal of output capacitor. Connect to ground when not in use. |
20 | LX5 | O | Switch node connection for BUCK5 converter. Leave floating when not in use. |
21 | PVIN5 | I | Power input to BUCK5 converter. Bypass to ground with a 10µF (typical) ceramic capacitor. Bypass not required if BUCK5 is not in use. |
22 | FB5 | I | Remote feedback sense for BUCK5 converter. Connect to positive terminal of output capacitor. Connect to ground when not in use. |
23 | FB4 | I | Remote feedback sense for BUCK4 converter. Connect to positive terminal of output capacitor. Connect to ground when not in use. |
24 | PVIN4 | I | Power input to BUCK4 converter. Bypass to ground with a 10µF (typical) ceramic capacitor. Bypass not required if BUCK4 is not in use. |
25 | LX4 | O | Switch node connection for BUCK4 converter. Leave floating when not in use. |
29 | FBVOUT1 | I | Remote feedback sense for BUCK1 controller. Connect to positive terminal of output capacitor. Connect to ground when not in use. |
30 | ILIM1 | I | Current limit set pin for BUCK1 controller. Fit a resistor from this pin to ground to set current limit of external low-side FET. Connect to ground when BUCK1 not in use. |
33 | DRVH1 | O | High-side gate driver output for BUCK1 controller. Leave floating when not in use. |
34 | SW1 | I | Switch node connection for BUCK1 controller. Connect to ground when not in use. |
35 | BOOT1 | I | Bootstrap pin for BUCK1 controller. Connect a 100nF ceramic capacitor between this pin and SW1 pin. Leave floating when not in use. |
36 | PGNDSNS1 | I | Power GND connection for BUCK1. Connect to ground terminal of external low-side FET. Connect to ground when not in use. |
37 | DRVL1 | O | Low-side gate driver output for BUCK1 controller. Leave floating when not in use. |
38 | DRV5V_1_6 | I | 5V supply to BUCK1 and BUCK6 gate drivers. Bypass to ground with a 2.2µF (typical) ceramic capacitor. Shorted on board to LDO5P0 pin typically. Bypass not required if BUCK1 and BUCK6 are not in use. |
39 | DRVL6 | O | Low-side gate driver output for BUCK6 controller. Leave floating when not in use. |
40 | PGNDSNS6 | I | Power GND connection for BUCK6. Connect to ground terminal of external low-side FET. Connect to ground when not in use. |
41 | BOOT6 | I | Bootstrap pin for BUCK6 controller. Connect a 100nF ceramic capacitor between this pin and SW6 pin. Leave floating when not in use. |
42 | SW6 | I | Switch node connection for BUCK6 controller. Connect to ground when not in use. |
43 | DRVH6 | O | High-side gate driver output for BUCK6 controller. Leave floating when not in use. |
44 | FBVOUT6 | I | Remote feedback sense for BUCK6 controller and reference voltage for VTT LDO regulation. Connect to positive terminal of output capacitor. Connect to ground when not in use. |
45 | ILIM6 | I | Current limit set pin for BUCK6 controller. Fit a resistor from this pin to ground to set current limit of external low-side FET. Connect to ground when BUCK6 not in use. |
64 | ILIM2 | I | Current limit set pin for BUCK2 controller. Fit a resistor from this pin to ground to set current limit of external low-side FET. Connect to ground when BUCK2 not in use. |
LDO AND LOAD SWITCHES | |||
9 | LDOA1 | O | LDOA1 output. Bypass to ground with a 4.7µF (typical) ceramic capacitor. Leave floating when not in use. |
17 | SWB1 | O | Output of load switch B1. Bypass to ground with a 0.1µF (typical) ceramic capacitor. Leave floating when not in use. |
18 | PVINSWB1_B2 | I | Power supply to load switch B1 and B2. Bypass to ground with a 1µF (typical) ceramic capacitor to improve transient performance. Connect to ground when not in use. |
19 | SWB2 | O | Output of load switch B2. Bypass to ground with a 0.1µF (typical) ceramic capacitor. Leave floating when not in use. |
31 | SWA1 | O | Output of load switch A1. Bypass to ground with a 0.1µF (typical) ceramic capacitor. Leave floating when not in use. |
32 | PVINSWA1 | I | Power supply to load switch A1. Bypass to ground with a 1µF (typical) ceramic capacitor to improve transient performance. Connect to ground when not in use. |
46 | PVINVTT | I | Power supply to VTT LDO. Bypass to ground with a 10µF (minimum) ceramic capacitor. Bypass not required if VTT LDO is not in use. |
47 | VTT | O | Output of load VTT LDO. Bypass to ground with 2× 22µF (minimum) ceramic capacitors. Leave floating when not in use. |
48 | VTTFB | I | Remote feedback sense for VTT LDO. Connect to positive terminal of output capacitor. Connect to ground when not in use. |
49 | LDOA3 | O | Output of LDOA3. Bypass to ground with a 4.7µF (typical) ceramic capacitor. Leave floating when not in use. |
50 | PVINLDOA2_A3 | I | Power supply to LDOA2 and LDOA3. Bypass to ground with a 4.7µF (typical) ceramic capacitor. Connect to ground when not in use. |
51 | LDOA2 | O | Output of LDOA2. Bypass to ground with a 4.7µF (typical) ceramic capacitor. Leave floating when not in use. |
54 | LDO3P3 | O | Output of 3.3V internal LDO. Bypass to ground with a 4.7µF (typical) ceramic capacitor. |
56 | LDO5P0 | O | Output of 5V internal LDO or an internal switch that connects this pin to V5ANA. Bypass to ground with a 4.7µF (typical) ceramic capacitor. |
57 | V5ANA | I | Bias used by converters (BUCK3, BUCK4, and BUCK5) for regulation. Must be same supply as PVINx. Also has an internal load switch that connects this pin to LDO5P0 pin if 5V is used. Bypass this pin with an optional ceramic capacitor to improve transient performance. |
INTERFACE | |||
13 | CTL1 | I | Active-high VR enable pin. A group of VRs can be assigned to be enabled at assertion or disabled at deassertion of this pin. |
14 | CTL6/SLPENB2 | I | Active-high VR enable pin. A group of VRs can be assigned to be enabled at assertion or disabled at deassertion of this pin. Alternatively, when configured to active-low sleep enable, a group of VRs chosen can be entered into (L) or out of (H) sleep state where their output voltages may be different from those in normal state. |
15 | IRQB | O | Open-drain output interrupt pin. Refer to Section 6.11.4, IRQ: PMIC Interrupt Register, for definitions. For programming, this pin must be supplied with a stable 7V supply to burn the OTP memory. Recommend bypassing to ground with a 1µF (typical) ceramic capacitor. Do not back-drive any pull-up on this output if programming.(1) |
16 | GPO1 | O | General purpose output that can be configured to either open-drain or push-pull arrangement. Regardless of the configuration, the pin can be programmed either to reflect Power Good status of VRs of any choice or to be controlled by an I2C register bit by the user, which then can be used as an enable signal to an external VR. |
26 | GPO2 | O | General purpose output that can be configured to either open-drain or push-pull arrangement. Regardless of the configuration, the pin can be programmed either to reflect Power Good status of VRs of any choice or to be controlled by an I2C register bit by the user, which then can be used as an enable signal to an external VR. |
27 | GPO3 | O | General purpose output that can be configured to either open-drain or push-pull arrangement. Regardless of the configuration, the pin can be programmed either to reflect Power Good status of VRs of any choice or to be controlled by an I2C register bit by the user, which then can be used as an enable signal to an external VR. |
28 | GPO4 | O | Open-drain output that can be configured to reflect Power Good status of VRs of any choice or to be controlled by an I2C register bit by the user, which then can be used as an enable signal to an external VR. |
58 | CLK | I | I2C clock |
59 | DATA | I/O | I2C data |
60 | CTL2 | I | Active-high VR enable pin. A group of VRs can be assigned to be enabled at assertion or disabled at deassertion of this pin. |
61 | CTL3/SLPENB1 | I | Active-high VR enable pin. A group of VRs can be assigned to be enabled at assertion or disabled at deassertion of this pin. Alternatively, when configured to active-low sleep enable, a group of VRs chosen can be entered into (L) or out of (H) sleep state where their output voltages may be different from those in normal state. |
62 | CTL4 | I | Active-high VR enable pin. A group of VRs can be assigned to be enabled at assertion or disabled at deassertion of this pin. For programming, this pin must be supplied with a stable 7V supply to enter the programming state. Because of this requirement, CTL4 is generally not used to enable or disable regulators for the TPS650861 to avoid enabling rails during programming or damaging devices connected to CTL4. No bypass capacitor is needed for this pin.(1) |
63 | CTL5 | I | Active-high VR enable pin. A group of VRs can be assigned to be enabled at assertion or disabled at deassertion of this pin. |
REFERENCE | |||
52 | AGND | — | Analog ground. Do not connect to the thermal pad ground on top layer. Connect to ground of VREF capacitor. |
53 | VREF | O | Band-gap reference output. Stabilize it by connecting a 100nF (typical) ceramic capacitor between this pin and quiet ground. |
55 | VSYS | I | System voltage detection and input to internal LDOs (3.3V and 5V). Bypass to ground with a 1µF (typical) ceramic capacitor. |
THERMAL PAD | |||
— | Thermal pad (PGND) | — | Connect to PCB ground plane using multiple vias for good thermal and electrical performance. |