The TPS65090A device is a single-chip power management IC for portable applications consisting of a battery charger with power path management for a dual or triple Li-Ion or Li-Polymer cell battery pack. The charger can be directly connected to an external wall adapter. Three highly efficient step-down converters are targeted for providing a fixed 5-V system voltage, a fixed 3.3-V system voltage, and an adjustable voltage rail. The step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The step-down converters allow the use of small inductors and capacitors to achieve a small solution size. The TPS65090A also integrates two general-purpose always-on LDOs for powering circuit blocks which control the system while shut down. Each LDO operates with an input voltage range from 6 V to 17 V, allowing the LDOs to be supplied from the wall adapter or directly from the main battery pack.
Seven load switches are built into the device. These load switches can be used to control the power supply individually for certain circuit blocks in the application circuit. The current flowing through the load switches, as well as the output current of the step-down converters, the input current from the AC adapter and the charge current is monitored and can be read out using the digital interface.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65090A | VQFN-MR (100) | 9.00 mm × 9.00 mm |
Changes from A Revision (July 2013) to B Revision
Changes from * Revision (January 2013) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
POWER PATH CONTROL | |||
ACG | A51 | O | Gate connection for AC adapter input switches |
ACN | A50 | I | Shunt resistor sense connection for input current sensing |
ACP | B47 | I | Shunt resistor sense connection for input current sensing |
ACS | B48 | I | Source connection for AC adapter input switches |
BATG | A2 | O | Gate connection for the battery switch |
VAC | A13 | I | AC adapter supply input for charger control |
VACS | A14 | I | AC adapter sense input for the charger |
CHARGER | |||
CBC | B2 | I | Bootstrap capacitor connection for charger step-down converter |
ENC | A41 | I | Enable input for charger (1: enabled, 0: disabled), must be connected to a valid logic signal |
FBC | A52 | I | Voltage feedback input for charger step-down converter. Must be connected to an external feedback divider to program charge voltage. |
LC | A5, B4, B5 | O | Inductor connection for switched-mode battery charger step-down converter |
PGNDC | A6, B6 | — | Power Ground |
SRN | B1 | I | Shunt resistor connection for battery charge current sensing |
SRP | A1 | I | Shunt resistor connection for battery charge current sensing |
STAT | B13 | O | Charge status pin, open-drain (charge in progress, charge complete, sleep mode, fault) |
TS1 | A24 | I | Temperature sensor input for temperature sensor 1 |
TS2 | B23 | I | Temperature sensor input for temperature sensor 2 |
VACG | A39 | O | VAC good pin, open drain (1, high impedance : voltage good; 0 : voltage not available) |
VBAT | A15 | I | Battery sense connection |
VBATG | A38 | O | VBAT good pin, open drain (1, high impedance : voltage good; 0 : voltage not available), pullup voltage should not be higher than voltage connected to |
VREFT | A25 | I | Reference voltage output for temperature measurements |
VSYSC | A3, A4, B3 | I | Switched-mode battery charger step-down converter supply voltage |
VSYSG | B36 | O | VSYS good pin, open drain (1, high impedance : voltage good; 0 : voltage not available) |
DCDC1 | |||
CB1 | B44 | I | Bootstrap capacitor connection for DCDC1 |
EN1 | B38 | I | Enable input for DCDC1 (1: enabled, 0: disabled), must be connected to a valid logic signal |
FB1 | B37 | I | Output voltage sense input for DCDC1 |
L1 | A45, B41, B42 | O | Inductor connection for DCDC1 step-down converter |
PGND1 | A43, A44, B40 | — | Power Ground |
VDCDC1 | A48 | I | Output voltage connection of DCDC1 |
VSYS1 | A46, A47, B43 | I | Supply voltage input for DCDC1 step-down converter |
DCDC2 | |||
CB2 | B17 | I | Bootstrap capacitor connection for DCDC2 |
EN2 | A42 | I | Enable input for DCDC2 (1: enabled, 0: disabled), must be connected to a valid logic signal |
FB2 | B24 | I | Output voltage sense input for DCDC2 |
L2 | A21, B19, B20 | O | Inductor connection for DCDC2 step-down converter |
PGND2 | A22, A23, B21, B22 | — | Power Ground |
VDCDC2 | A18 | I | Output voltage connection of DCDC2 |
VSYS2 | A19, A20, B18 | I | Supply voltage input for DCDC2 step-down converter |
DCDC3 | |||
CB3 | A12 | I | Bootstrap capacitor connection for DCDC3 |
EN3 | A26 | I | Enable input for DCDC3 (1: enabled, 0: disabled), must be connected to a valid logic signal |
FB3 | B14 | I | Output voltage feedback input for DCDC3, a resistive feedback divider must be connected |
L3 | A9, B8, B9 | O | Inductor connection for DCDC3 step-down converter |
PGND3 | A7, A8, B7 | — | Power Ground |
VDCDC3 | A16 | I | Output voltage sense input for DCDC3 |
VSYS3 | A10, A11, B10, B11 | I | Supply voltage input for DCDC3 step-down converter |
LDO1 | |||
FB_L1 | B46 | I | Output voltage sense input for LDO1 |
VLDO1 | B45 | O | Output of the LDO1 linear regulator |
VSYS_L1 | A49 | I | Supply voltage input for LDO1 linear regulator |
LDO2 | |||
FB_L2 | B15 | I | Output voltage sense input for LDO2 |
VLDO2 | B16 | O | Output of the LDO2 linear regulator |
VSYS_L2 | A17 | I | Supply voltage input for LDO2 linear regulator |
FET1 | |||
INFET1 | B28 | I | Supply voltage input for load switch FET1, connect to GND, if not used |
VFET1 | A30 | O | Output of load switch FET1, leave unconnected if not used |
FET2 | |||
INFET2 | B29 | I | Supply voltage input for load switch FET2, connect to GND, if not used |
VFET2 | A31 | O | Output of load switch FET2, leave unconnected if not used |
FET3 | |||
INFET3 | A34, B31 | I | Supply voltage input for load switch FET3, connect to GND, if not used |
VFET3 | A32, B30 | O | Output of load switch FET3, leave unconnected if not used |
FET4 | |||
INFET4 | B34 | I | Supply voltage input for load switch FET4, connect to GND, if not used |
VFET4 | A37 | O | Output of load switch FET4, leave unconnected if not used |
FET5 | |||
INFET5 | B33 | I | Supply voltage input for load switch FET5, connect to GND, if not used |
VFET5 | A36 | O | Output of load switch FET5, leave unconnected if not used |
FET6 | |||
INFET6 | B32 | I | Supply voltage input for load switch FET6, connect to GND, if not used |
VFET6 | A35 | O | Output of load switch FET6, leave unconnected if not used |
FET7 | |||
INFET7 | B27 | I | Supply voltage input for load switch FET7, connect to GND, if not used |
VFET7 | A29 | O | Output of load switch FET7, leave unconnected if not used |
DIGITAL INTERFACE/CONTROL | |||
AGND | A33 | — | Analog ground |
GND | A40 | — | Logic ground |
IRQ | B12 | O | Interrupt output, open drain, (1, high impedance : no interrupt; 0 : interrupt) details on events available through I2C |
PGND | C1, C2, C3, C4 | — | Internally connected to PowerPAD™ |
PowerPAD | — | Must be soldered to achieve appropriate power dissipation. Must be connected to PGND. | |
SCL | B25 | I/O | Clock input for the I2C interface |
SDA | A27 | I/O | Data line for the I2C interface |
VCTRL | B39 | O | Internal control supply decoupling capacitor connection |
VREF | B35 | O | Reference voltage decoupling capacitor connection |
VREFADC | B26 | O | ADC reference voltage decoupling capacitor connection |