3 Description
The TPS659119-Q1 device is an integrated power-management IC dedicated to systems using an applications processor requiring multiple power rails. The device provides three step-down converters, one control for an external converter, eight LDOs, and is designed to be flexible for supporting different processors and applications.
Two of the step-down converters provide power for dual-processor cores and support for dynamic voltage scaling by a dedicated I2C interface for optimum power savings. The third converter provides power for inputs and outputs (I/Os) and memory in the system. The control for an external converter can sequence and scale the voltage of an external converter for a high-current rail in the system.
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
TPS659119-Q1 |
HTQFP (80) |
12.00 mm × 12.00 mm |
- For all available packages, see the orderable addendum at the end of the data sheet.
4 Revision History
Changes from E Revision (September 2014) to F Revision
-
Deleted Top Specification from title of documentGo
-
Changed the Handling Ratings table to ESD Ratings and moved the storage temperature to the Absolute Maximum Ratings tableGo
-
Added the Receiving Notification of Documentation Updates and Community Resources sections Go
Changes from D Revision (July 2014) to E Revision
-
Updated the PSKIP rows for the TPS659119KBIPFPRQ1 in the EEPROM Configuration tableGo
-
Added column for TPS659119LBIPFP to and removed the TOP-SIDE MARKING row from the EEPROM CONFIGURATION table in the BOOT CONFIGURATION AND SWITCH-ON AND SWITCH-OFF SEQUENCES sectionGo
Changes from C Revision (August 2013) to D Revision
-
Changed CDM classification level from C4A to C4B and updated CDM ESD rating to include corner pin values as well as other pin valuesGo
-
Updated data sheet format to include new document flow and the following new items: Device Information table, Overview section, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section (now contains the glossary), Mechanical, Packaging, and Orderable Information section. Also deleted Appendix A: Functional Registers and moved the register map and descriptions to the Detailed Description sectionGo
-
Deleted the PARAMETER and TEST CONDITION column headings from the Absolute Maximum Ratings, Recommended Operating Conditions, and External Component Recommendation tables Go
-
Moved storage temperature range and ESD ratings from the Absolute Maximum Ratings table into the new Handling Ratings table Go
-
Changed the TYP column to NOM in the Recommended Operating Conditions tableGo
-
Replaced Characteristics with Requirements in all timing table titles Go
-
Split the DC output parameter for each LDO into output voltage, step size, and output accuracy and removed multiple TYP values Go
-
Added column for TPS659119KBIPFP (top-side marking) to the EEPROM CONFIGURATION table in the BOOT CONFIGURATION AND SWITCH-ON AND SWITCH-OFF SEQUENCES sectionGo
-
Added pullup resistors to VDDIO on the I2C pins in the Application Schematic imageGo
-
Added T659119KB device marking information to the PACKAGE OPTION ADDENDUM and PACKAGE MATERIALS INFORMATION pages at the end of the documentGo
Changes from B Revision (April 2013) to C Revision
-
Added Storage Temperature range to ABSOLUTE MAXIMUM RATINGS tableGo
Changes from A Revision (April 2013) to B Revision
-
Changed 0x20 to 0x22 for TPS659119HAIPFPRQ1 column in EEPROM Configuration table.Go