The TPS65982 device is a stand-alone USB Type-C and Power Delivery (PD) controller providing cable-plug and orientation detection at the USB Type-C connector. Upon cable detection, the TPS65982 device communicates on the CC wire using the USB PD protocol. After successful USB PD negotiation is complete, the TPS65982 enables the appropriate power path and configures alternate mode settings for internal and (optional) external multiplexers.
The mixed-signal front end on the CC pins advertises default, 1.5 A or 3 A for USB Type-C power sources, detects a plug event and determines the Type-C cable orientation, and autonomously negotiates USB PD contracts using a Bi-phase Marked Coding (BMC) and the Physical Layer (PHY) protocol.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65982 | BGA MicroStar Junior (96) | 6.00 mm × 6.00 mm |
NFBGA (96) |
Changes from Revision D (June 2019) to Revision E (August 2021)
Changes from Revision C (August 2016) to Revision D (June 2019)
Changes from Revision B (May 2016) to Revision C (August 2016)
Changes from Revision A (June 2015) to Revision B (May 2016)
Changes from Revision * (March 2015) to Revision A (June 2015)