Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS720 350 mA, Ultra-Low VIN, RF Low-Dropout Linear Regulator With Bias Pin
1 Features
- 350-mA High-Performance LDO
- Low Quiescent Current: 38 μA
- Excellent Load Transient Response:
±15 mV for ILOAD = 0 mA to 350 mA in 1 μs
- Excellent Line Transient Response:
ΔVOUT = ±2 mV for ΔVBIAS = ±600 mV in 1 μs
ΔVOUT = ±200 μV for ΔVIN = ±400 mV in 1 μs
- Low Noise: 48 μVRMS (10 Hz to 100 kHz)
- 80 dB VIN PSRR (10 Hz to 10 kHz)
- 70 dB VBIAS PSRR (10 Hz to 10 kHz)
- Fast Start-Up Time: 140 μs
- Built-In Soft-Start With Monotonic VOUT Rise and Start-Up Current Limited to 100 mA + ILOAD
- Overcurrent and Thermal Protection
- Low Dropout: 110 mV at ILOAD = 350 mA
- Stable with 2.2-μF Output Capacitor
- Available in 1.33 mm × 0.96 mm DSBGA-5 and 2 mm × 2 mm SON-6 Packages
2 Applications
- Digital Cameras
- Cellular Camera Phones
- Wireless LAN
- Handheld Products