Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS74701 500-mA, Low-Dropout Linear Regulator With Programmable Soft-Start
1 Features
- VOUT range: 0.8 V to 3.6 V
- Ultra-low VIN range: 0.8 V to 5.5
V
- VBIAS range 2.7 V to 5.5 V
- Low dropout:
- 50 mV typically at 500 mA, VBIAS = 5 V
- Power-good (PG) output allows supply monitoring
or provides a sequencing signal for other supplies
- Accuracy over line, load, and temperature:
2%
- Programmable soft-start provides linear voltage
start-up
- VBIAS permits low VIN
operation with good transient response
- Stable with any output capacitor ≥ 2.2 μF
- Available in a small 3-mm × 3-mm × 1-mm 10-pin
package