Refer to the PDF data sheet for device specific package drawings
The TPS7A53A-Q1 is a low-noise (5.6 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 3 A with only 130 mV of dropout.
The combination of low noise (5.6 µVRMS), high PSRR, and high output current capability makes the TPS7A53A-Q1 designed for powering noise-sensitive components, such as those found in radar power and infotainment applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device useful for powering RF amplifiers, radar sensors, and chipsets. Specifically, signal chain components benefit from the high-performance of the device. The TPS7A53A-Q1 is available with a wettable flanks option to facilitate optical inspection.
For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] that require low-input, low-output (LILO) voltage operation, the exceptional accuracy (1.3% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A53A-Q1 provide optimal system performance.
The versatility of the TPS7A53A-Q1 makes the device a component of choice for many demanding applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS7A53A-Q1 | RTJ (WQFN, 20) with wettable flank |
4.00 mm × 4.00 mm |
Changes from Revision * (November 2022) to Revision A (December 2022)