The TPS7A8101 low-dropout linear regulator (LDO) offers very good performance in noise and power-supply rejection ratio (PSRR) at the output. This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.
The TPS7A8101 device is stable with a 4.7-μF ceramic output capacitor, and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.
This device is fully specified over the temperature range of TJ = –40°C to 125°C and is offered in a 3-mm × 3-mm, SON-8 package with a thermal pad.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS7A8101 | SON (8) | 3.00 mm × 3.00 mm |
Changes from A Revision (April 2012) to B Revision
Changes from * Revision (December 2011) to A Revision