Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS92519-Q1 4.5-V to 65-V Dual Automotive 2-A Synchronous Buck LED Driver
1 Features
- AEC-Q100 qualified for automotive applications
- Grade 1: –40°C to 125°C ambient operating temperature
- Device HBM classification level H1C
- Device CDM classification level C2
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- 4.5-V to 65-V wide input voltage range
- Up to 2-A output current with 4% accuracy
- Adaptive on-time average current control
- Nominal switching frequency
- 385 kHz and 435 kHz for channel 1
and channel 2
- 2 MHz and 2.1 MHz for channel 1 and
channel 2
- Advanced dimming operation
- Precision analog dimming
- Supports external PWM dimming input
- Optimized for external shunt dimming including
LED matrix manager
- Cycle-by-cycle switch overcurrent protection
- Switch thermal protection
- LED open and short fault monitoring and
reporting