SLVSFI4B December 2020 – October 2021 TPSM5601R5H , TPSM5601R5HE
PRODUCTION DATA
The TPSM5601R5Hx power module is a highly integrated 1.5-A power solution that combines a 60-V input, step-down DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally-enhanced QFN package. The 5-mm × 5.5-mm × 4-mm, 15-pin QFN package uses Enhanced HotRod QFN technology for enhanced thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.
The TPSM5601R5Hx is a compact, easy-to-use power module with a wide adjustable output voltage range of 1.0 V to 16 V. The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent and temperature protections, making the TPSM5601R5Hx an excellent device for powering a wide range of applications. Space-constrained applications benefit from the 5-mm × 5.5-mm package. Additionally, the TPSM5601R5HEXT offers extended low temperature operation of –55°C and the TPSM5601R5HS offers frequency spread-spectrum operation.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPSM5601R5H | QFN (15) | 5.0 mm × 5.5 mm |
TPSM5601R5HE | ||
TPSM5601R5HS |
DEVICE | DESCRIPTION |
---|---|
TPSM5601R5H | 60-V input voltage, 1-V to 16-V output voltage, 1.5-A power module, fixed 1-MHz switching, operating junction temperature range: –40°C to +125°C |
TPSM5601R5HS | Equivalent to TPSM5601R5H, but with spread spectrum operation |
TPSM5601R5HEXT | Equivalent to TPSM5601R5H, but with extended junction temperature range: –55°C to +125°C |