Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPSM84209 4.5-V to 28-V Input, 1.2-V to 6-V Output, 2.5-A Power Module
1 Features
- Complete Integrated Power Solution Allows
Small Footprint, Low-Profile Design
- 4.5-mm × 4-mm × 2-mm QFN Package
- Wide-Output Voltage Range (1.2 V to 6 V)
- Fixed Switching Frequency (750 kHz)
- Advanced Eco-mode™ for Light Load Efficiency
- Programmable Undervoltage Lockout (UVLO)
- Overtemperature Thermal Shutdown Protection
- Overcurrent Protection (Hiccup Mode)
- Safe Prebias Output Start-Up
- Operating IC Junction Range: –40°C to +125°C
- Operating Ambient Range: –40°C to +85°C
- Enhanced Thermal Performance: 29.5°C/W
- Meets EN55011 Radiated EMI Standards
– Integrated Shielded Inductor
- Create a Custom Design Using the TPSM84209 With the WEBENCH® Power Designer
2 Applications
- Industrial and Motor Controls
- Automated Test Equipment
- Medical and Imaging Equipment
- High-Density Power Systems