3 Description
The TPSM842xx power module is an easy-to-use integrated power solution that combines a 1.5-A DC/DC converter with power MOSFETs, an inductor, and passives into a 3-pin, through-hole package. This total power solution requires adding only input and output capacitors and eliminates the loop compensation and magnetics part selection from the design process.
The standard TO-220 pin-out allows a much improved replacement of linear regulators packaged in this industry standard footprint. The TPSM842xx devices provide much higher efficiency without the need of a heatsink.
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
TPSM84203 |
EAB |
10 mm x 11 mm |
TPSM84205 |
TPSM84212 |
- For all available packages, see the orderable addendum at the end of the data sheet.
Device Comparison
PART NUMBER |
OUTPUT VOLTAGE |
TPSM84203 |
3.3 V |
TPSM84205 |
5.0 V |
TPSM84212 |
12.0 V |