Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TRS202E 5-V Dual RS-232 Line Driver and Receiver With ±15-kV IEC ESD Protection
1 Features
- IEC61000-4-2 (Level 4) ESD protection for
RS-232 bus pins:
- ±8kV Contact
discharge
- ±15k-V Air-gap
discharge
- ±15kV Human-body
model
- Meets or exceeds the requirements of
TIA/EIA-232-F and ITU v.28 standards - Operates at 5V VCC supply
- Operates Up to 120kbit/s
- External capacitors: 4 × 0.1µF or 4 × 1µF
- Latch-up performance exceeds 100mA
per JESD 78, class II