Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TRS213 5V Multichannel RS-232 Line Driver and Receiver with ±15kV
ESD Protection
1 Features
- ESD Protection for RS-232 bus pins
- ±15kV Human-body model
(HBM)
- Meets or exceeds the requirements of
TIA/EIA-232-F and ITU v.28 standards
- Operates at 5V VCC supply
- Four drivers and five receivers
- Operates up to 120kbit/s
- Low supply current in shutdown
mode: 15μA typical - External Capacitors: 4 × 0.1µF
- Designed to be interchangeable with industry
standard '213 devices
- Latch-up performance exceeds 100mA per JESD 78,
class II